SDAA369 August   2026 BQ76952 , BQ78706

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2CELL Open-Wire Detection Flow
    1. 2.1 VC1-VCn-1 Open-Wire Detection
    2. 2.2 VCn Open-Wire Detection
    3. 2.3 VC0 Open-Wire Detection
  6. 3Shunt Open-Wire Detection
    1. 3.1 Open-Wire Detection Solution of Shunt
    2. 3.2 Current-Sense Diagnostics with Redundant ADC
  7. 4Other Diagnostics: VBAT, VSS
    1. 4.1 VBAT Open-Wire Detection
    2. 4.2 VSS Open-Wire Detection
  8. 5Summary
  9. 6References

VC0 Open-Wire Detection

 Discharge Path During VC0 Open-Wire
DetectionFigure 2-3 Discharge Path During VC0 Open-Wire Detection

When the CELL1 input pin is floating due to an open-wire condition, VC1 remains approximately equal to the CELL1 voltage because VC1 and VC0 have independent common-mode capacitors. The voltage on CVC_0 is pulled up close to the CELL1 voltage by the leakage current through the body diode of CBFET_1. Eventually, the voltage between VC1 and VC0 becomes close to 0V, while the voltage between VC2 and VC1 remains consistent with the CELL2 voltage. In this condition, the BQ device can report a CUV event for CELL1.

To distinguish a true CUV event from an open-wire event, compare the VBAT measurement with VC_sum, which is the sum of the individual CELL-voltage measurements.