SDAA383 July 2026 TMUX1108 , TMUX131
Modern data center switches and telecom systems rely on IEEE 1588 PTP to achieve nanosecond-level time synchronization. The PPS signal from the switch host is fed into the optical module to align the module's time domain with the system-level PTP clock. This ensures all modules remain time-aligned, which is critical for coherent beamforming, phase matching, and data integrity across parallel optical channels. The adoption of ePPS functionality marks a significant evolution of OSFP-XD[3] — transitioning from a simple data transceiver to a timing-aware intelligent optical module capable of participating in precisely synchronized network architectures.
Per protocol specification, the ePPS signal is multiplexed onto the OSFP LPWn/PRSn pins. As shown in Figure 2, the TMUX131 (2-channel, 1:3) is used to multiplex and select between the LPW and ePPS signals sent from the host to the module, routing them respectively to the MCU and ODSP bidirectionally. With an on-state capacitance of only 1.3pF and a propagation delay of 50ps, TMUX131 ensures highly accurate ePPS signal transmission, including higher slew rate and lower delay.
Figure 2-1 PPS implementation by
TMUX131ePPS signal transmission demands extremely high timing accuracy and tight rise/fall time requirements. When introducing a multiplexer into the signal path, careful attention must be paid to the parasitic capacitance of the device to ensure sufficient fast edge transitions and maintain system-level ePPS alignment precision.
Off Isolation would be another design consideration, in case the high slew rate brings unwanted signals to un-selected channel.
TMUX1511[4] (4-channel, 1:1) and TMUX136[5] (2-channel, 1:2) offer comparable performance parameters with small form factors, providing additional flexibility for different system design requirements.