SDAA402 July   2026 TPSM82901 , TPSM82902 , TPSM82903

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Inductor Specifications for TPSM8290x
    2. 2.2 Current limit for TPS8290x family if ICs
  6. 3Design Example
  7. 4Applicable operating conditions at 1MHz for TPSM8290x ICs
  8. 5Summary
  9. 6References

Summary

TPSM8290x family of ICs can be configured in 1MHz, Auto PFM/PWM mode for various output voltages and load current based on input voltage range, catering to a wide range of applications.