SDAA427 July 2026 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
This section describes building the AFE79xx SDK as a user-space application, providing an alternative integration method to the in-tree kernel driver approach covered in Building the AFE79xx SDK in Application Layer. In this approach, the complete AFE79xx driver functionality is implemented in user space rather than kernel space, communicating directly with the hardware through SPI. This method offers greater flexibility for development and debugging, as user-space applications do not require kernel recompilation or system reboots for updates.