SDAA459 July   2026 TMUX1108

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Signal Chain Architecture
  6. 3Types of transmitters and sensors
    1. 3.1 Flow Transmitters
    2. 3.2 Level Transmitters
    3. 3.3 Pressure Transmitter
    4. 3.4 Temperature Transmitters
    5. 3.5 Proximity Sensor
    6. 3.6 Gas Chemical Cell Process Analytical Sensors
  7. 4Summary
  8. 5Reference
  9. 6Revision History

Flow Transmitters

Flow transmitters continuously measure fluid velocity and are typically implemented through electromagnetic or ultrasonic technology. Ultrasonic flow meters are commonly paired with a traditional analog switch design. Ultrasonic flow meters measure fluid velocity by calculating the transit-time difference between ultrasonic pulses propagating upstream and downstream through the flow medium. A typical, simple design uses two piezoelectric transducers mounted on a pipe: one acting as transmitter (TX) and the other as receiver (RX). Since the downstream signal arrives faster than the upstream signal, flow velocity is calculated from this difference in time-of-flight (ToF). This transit-time ultrasonic approach is commonly used for both liquid and gas flow measurement and works effectively across a wide range of pipe diameters.

For more information on maximizing the amount of transducers in a system, see the Switching Ultrasonic and Ultrasound Signals application note.

Part Number Vcc Range (V) Channel Count Configuration Ron (Ω) Features
TS5A23157 5 2 2:1 10
TMUX4819 5 (± 15V signals) 1 2:1 5
  • Supports input voltage beyond supply
  • Supports negative voltages
  • 1.2V compatible control inputs
  • 1.8V compatible control inputs
  • Fail-safe logic
  • Integrated pulldown resistor on logic pin
  • Powered-off protection
TMUX1109 5 2 4:1 2.5
  • 1.8V logic
  • Fail-safe logic
TMUX9832 220 32 1:1 See the datasheet
  • 1.8V compatible control inputs
  • Daisy chain mode
  • Integrated bleed resistors on the outputs
  • Supports input voltage beyond supply