Modify address in
customer_secure_config.h. Now user can configure the address using SysConfig.
For example, if the update address is
0x30000. Modify address of primary image from 0x10000 to 0x30000. Modify address of
secondary image from 0x90000 to 0xB0000.
Both application images with
different versions are built for location 0x30000) but one needs to be flashed at
bank0 and another application needs to be flashed at bank1