SDAA529 September   2026 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 QSPI Controller Overview
    2. 2.2 Hardware Connection to External NOR Flash
    3. 2.3 Software Configuration
      1. 2.3.1 Driver Initialization and Flash Identification
      2. 2.3.2 Enabling Quad Mode and Programming the Flash
      3. 2.3.3 DMA-Based Quad Read
    4. 2.4 Measured Performance: Flash Read With SPI Streaming
    5. 2.5 Application Use Cases
      1. 2.5.1 Optical Modules
      2. 2.5.2 Display Applications
      3. 2.5.3 Audio Storage and Playback
  6. 3Summary
  7. 4References

Introduction

Many embedded applications need more non-volatile storage than is practical to integrate on-chip. Graphical assets for a display, calibration and configuration records for an optical transceiver, or compressed audio clips for a voice prompt system can each consume several megabytes, while the application code itself fits comfortably in on-chip flash. External serial NOR flash devices provide this bulk storage at low cost, in small packages, and with a simple six-signal interface.

The MSPM33C321A is a mixed-signal MCU based on the 160MHz Arm® Cortex®-M33 core with up to 1MB of on-chip flash and 256kB of SRAM, both with ECC. Among its communication peripherals is a dedicated QSPI controller that interfaces to external serial flash memory over four data lines and supports data transfer of up to 20MB/s. Combined with two DMA controllers (16 channels total), the QSPI enables the device to move large blocks of data from external flash to on-chip SRAM or directly on to other interfaces with minimal CPU involvement.

This application note covers three topics: the QSPI controller feature set and its hardware connection to external NOR flash, a measured performance example that streams data read from external flash out of one or two SPI ports, and practical design considerations for using this data path in optical modules, display applications, and audio storage.