SDAA576 October   2026 DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Standard Versus Single Pair Implementation
  5. 3Key PHY Differences
  6. 4EtherCAT and TSN
  7. 5Key Rollover Considerations
  8. 6Summary
  9. 7References

Key PHY Differences

When migrating from a Standard Ethernet design to a Single Pair Ethernet design, there are several PHY-level differences to consider. Primarily, factors such as size and power consumption should be reviewed. In addition, Standard and SPE PHYs often have differing operating temperature ranges. The following table defines these parameters and how they vary between a Standard and Single Pair Ethernet PHY.

Table 3-1 PHY-Level Differences
Parameter Standard Ethernet DP83826A Single Pair Ethernet DP83TC813-Q1
Data rate 10/100 Mbps 100 Mbps
IC Size 5x5mm 5x4mm
Power Consumption < 160mW < 230mW
Operating Temperature DP82826AE: -40°C to +105°C
DP82826AI: -40°C to +85°C
-40°C to +125°C
EMC ESD Direct Contact: ± 9kV Class A ESD Direct Contact: ± 8kV
Latency (TX + RX) 210ns 724ns

In addition to IC size, it is important to consider the board space required for the implementation of a PHY. For this comparison, the PCB layouts of the DP83826A EVM and DP83TC813-Q1 EVM are compared in the following figures, respectively. Although this is an example of the board space used for a sample application, it shows the general trend that SPE requires less board space than Standard Ethernet.

 DP83826A EVM Layout Figure 3-1 DP83826A EVM Layout

Board space: Approximately 40mm × approximately 25mm

PHY Body size: 5mm × 5mm

Transformer (T2): 12.7mm × 9.09mm

 DP83826A EVM Layout Figure 3-2 DP83826A EVM Layout

Board space: Approximately 30mm × approximately 15mm

PHY Body size: 5mm × 4mm

CMC (L1): 4.5mm × 3.2mm

Finally, the form factor differences between Standard Ethernet and SPE must be examined. The different cables, connectors, and other external components contribute to the overall size and weight of the system implementation. These considerations are outlined in Table 3-2. One key advantage of SPE that is demonstrated in this table is the smaller cabling size and weight generally required.

Table 3-2 Form Factor Differences
Component Standard Ethernet Single Pair Ethernet
Cabling Number of wires: 4 or 8
Total diameter: 5 – 6.5mm
Total weight: 30-50kg/km
Number of wires: 2
Total diameter: 2.5 – 4.0mm
Total weight: 15-50kg/km
Connectors RJ45 connector: 30g, 2cm³ M8 Connector: 20g, ~8mm diameter
M12 connector: 30g, ~12mm diameter
Magnetics Ethernet connections require separate isolation transformer (approximately 1cm²) No external magnetics required