SDAA603 November   2026 TPS61382A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Backup Battery Solution in TBOX
  5. 2Discrete Solution and Integrated Solution for Back up Battery System
  6. 3Design Considerations for Application of TPS6138x-Q1
    1. 3.1 TPS6138x-Q1 Schematic Key Points
    2. 3.2 Loop Compensation Optimization Design to Avoid Large Overshoot
    3. 3.3 TPS6138x-Q1 Layout Design Key Points
  7. 4Summary
  8. 5References

Summary

As the T-BOX (telematics box) system is progressively integrated into intelligent cabin architectures, the backup battery management solution has undergone an evolutionary transition from a discrete architecture of discrete 'component stacking' toward a 'functional integration' paradigm. Texas Instruments' next-generation TPS6138x-Q1 series devices, built upon the foundation of addressing critical technical challenges including high-ESR capacitor stability, driver loop electromagnetic interference (EMI), and multilayer isolated grounding architecture, achieves remarkable optimization with a 20% reduction in bill of materials (BOM) cost and 30% reduction in printed circuit board (PCB) area. Concurrently, the device ensures ultra-fast 20 μs startup capability and multi-level reliability protection mechanisms, thereby providing a comprehensive and systematic engineering solution for backup power management integrated circuits in modern automotive applications.