SFFS032 December   2022 TLV6001-Q1 , TLV6002-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SC70 Package
    2. 2.2 VSSOP Package
  4. 3Failure Mode Distribution (FMD)
  5.   7
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SC70 Package
    2. 4.2 VSSOP Package

SC70 Package

Figure 4-1 shows the TLV600x-Q1 pin diagram for the SC70 package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TLV600x-Q1 data sheet.

GUID-8F73A12B-1C5E-4740-BA40-A33900ED50F2-low.gifFigure 4-1 Pin Diagram (SC70) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
+IN 1

Input at V- is valid input; however desired application result is unlikely. Output will be low, if other input is greater than V- potential.

C

V-

2

Normal operation, unless dual supply voltage was intended.

D

-IN

3 Input at V- is valid input; however desired application result is unlikely. Output will be high, if other input is greater than V- potential.

C

OUT

4

May cause device to overheat due to output short circuit current.

B

V+

5 Diodes from input to V+ may turn on due to input signal and cause EOS. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
+IN 1 Floating input, circuit will likely not function as expected. C

V-

2 Lowest voltage pin will try to power internal ground via ESD diode to V- pin. B

-IN

3 Floating input, circuit will likely not function as expected.

C

OUT

4 Output can't be used by application.

C

V+

5 Highest voltage pin will try to power internal ground via ESD diode to V+. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class

+IN

1

V-

Input at V- is valid input, however, desired application result is unlikely. C
V- 2

-IN

Input at V- is valid input, however, desired application result is unlikely. C
-IN 3 OUT Negative feedback, creates unity gain buffer. C
OUT 4 V+ May cause overheating, as the output tries to sink current from V+. B
V+ 5 +IN Input at V+ is valid input, however, desired application result is unlikely. C
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
+IN 1 Input at V+ is valid input; however desired application result is unlikely. Output will be high, if -IN is lower than V+ potential. C

V-

2 Diodes from V- to V+ may turn on due to input signal and cause EOS. B

-IN

3 Input at V+ is valid input; however desired application result is unlikely. Output will be low, if +IN is lower than V+ potential.

C

OUT

4 May cause overheating, as the output tries to sink current from V+.

C

V+

5 Normal operation B