SFFS223A March 2022 – June 2025 UCC27531-Q1
This section provides a failure mode analysis (FMA) for the pins of the UCC27531-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the UCC27531-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC27531-Q1 data sheet.
Figure 4-1 Pin DiagramFollowing are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| EN | 1 | OUTH and OUTL always enabled and follows IN. | B |
| IN | 2 | OUTL is on. OUTH is off. | B |
| VDD | 3 | Device is not powered. | B |
| GND | 4 | Short to same potential. No impact. | D |
| OUTL | 5 | OUTL is always pulled down to GND. Possible OUTH and OUTL driver damage. | A |
| OUTH | 6 | OUTH is always pulled down to GND. Possible OUTH and OUTL driver damage. | A |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| EN | 1 | OUTH and OUTL are always enabled. | B |
| IN | 2 | OUTH is off and OUTL is on. | B |
| VDD | 3 | Device is not powered. | B |
| GND | 4 | OUTH and OUTL are pulled to VDD level. | B |
| OUTL | 5 | OUTL is not connected to power FET. | B |
| OUTH | 6 | OUTH is not connected to power FET. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|---|
| EN | 1 | IN | Externally driven input pins are shorted. Device responds according to the voltage applied to the pins. | B |
| IN | 2 | VDD | OUTH is always on and OUTL is always off. | B |
| GND | 4 | OUTL | OUTL is always pulled down to GND. Possible OUTH and OUTL driver damage. | A |
| OUTL | 5 | OUTH | OUTH and OUTL output voltages are unknown. Possible OUTH and OUTL driver damage. | A |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| EN | 1 | Case 1: Device is always enabled. | B |
| Case 2: Possible device damage VDD > 27V. | A | ||
| IN | 2 | Case 1: OUTH is ON and OUTL is off. | B |
| Case 2: Possible device damage VDD > 27V. | A | ||
| VDD | 3 | Short to same potential. No impact. | D |
| GND | 4 | Device is not powered. | B |
| OUTL | 5 | Possible OUTH and OUTL driver damage. | A |
| OUTH | 6 | Possible OUTH and OUTL driver damage. | A |