SFFS287 September   2021 TPS3899

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS3899. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
CLASSFAILURE EFFECTS
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS3899 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS3899 data sheet.

GUID-C1543476-8E4D-4E0F-BDA1-144F2ADC1D27-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Unless otherwise specified, it is assumed that the voltages applied to all the pins are within the Recommended Operating Range specified in the data sheet
  • Note that voltage maximum for some pins is referenced to VDD
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
PIN NAMEPIN NO.DESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
CTR1No damage to device, can affect functionality. Forces RESET, RESET to be asserted.B
CTS2No damage to device, can affect functionality. Forces RESET, RESET to be de-asserted.B
GND3Normal operation.D
VDD4No damage to device, can affect functionality. Shorts voltage supply to ground, increases system current.C
SENSE5Defined operation, no damage to device. Forces RESET to be asserted.C
RESET (open-drain)6No damage to device, can affect functionality. RESET stays asserted. Increased leakage currentB
RESET (push-pull)6May damage the device, can affect functionality. RESET stays asserted. Increased leakage currentA
Table 4-3 Pin FMA for Device Pins Open-Circuited
PIN NAMEPIN NO.DESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
CTR1Normal operation.D
CTS2Normal operation.D
GND3No damage to device, can affect functionality. Device is unpowered.C
VDD4No damage to device, affects functionality. Device is unpowered.B
SENSE5No damage to the device, sensed voltage indeterminate, output would be not as expected.B
RESET (open-drain)6Reset functionality will be lostB
RESET (push-pull)6Reset functionality will be lostB
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
PIN NAMEPIN NO.SHORTED TODESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
CTR1CTSNo damage to device, CTR, CTS delays not as expected. C
CTS2GNDNo damage to device, can affect functionality. Forces RESET, RESET to be de-asserted.B
GND3VDDNo damage to device, can affect functionality.
Shorts voltage supply to ground, increases current.
C
VDD4SENSENo damage to device, can affect functionality. RESET, RESET does not pull lowB
SENSE5RESET (open-drain)Potential damage to device and loss of functionality
due to RESET pulling low fighting against SENSE.
A
SENSE5RESET (push-pull)Potential damage to device and loss of functionality due
to RESET pulling low and high fighting against SENSE.
A
RESET (open-drain)6CTRNo damage to device, can affect functionality. RESET does not pull highC
RESET (push-pull)6CTRNo damage to device, can affect functionality. RESET does not pull highC
Table 4-5 Pin FMA for Device Pins Short-Circuited to VDD Supply
PIN NAMEPIN NO.DESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
CTR1No damage to device, can affection functionality. Forces RESET, RESET to be de-asserted.B
CTS2No damage to device, can affection functionality. Forces RESET, RESET to be asserted.B
GND3No damage to device, can affect functionality. Shorts voltage supply to ground, increases system current.C
VDD4Normal operation.D
SENSE5No damage to device, can affect functionality. RESET, RESET does not pull lowB
RESET (open-drain)6Might damage to device, can affect functionality. RESET stuck high. Increased leakage current.A
RESET (push-pull)6Might damage the device, affects functionality. Increased leakage currentA