SFFS422 May 2022
Table 4-2 shows the logic table of the safety subsystem. STO_1 and STO_2 are active low signals. Logic levels valid for state changes > 1 ms.
| Input 1: STO_1 | Input 2: STO_2 | Output 1: VCC | Output 2: P24V | IGBT Gate Driver Output | State |
|---|---|---|---|---|---|
| 1 | 1 | 1 | 1 | Normal operation | Normal operation |
| 1 | 0 | 1 | 0 | 0 (off) | STO |
| 0 | 1 | 0 | 1 | 0 (off) | STO |
| 0 | 0 | 0 | 0 | 0 (off) | STO |
The timing diagram of the STO_1 and STO_2 subsystems are shown in Figure 4-2 and Figure 4-3 respectively. The STO_1 and STO_2 safe subsystems cut the power of the primary and secondary supply of the gate drivers. Due to that, the output voltage OUTH/OUTL of each of the six gate drivers ISO5452 (or ISO5852S) become 0 V.