SFFS434B December   2022  – July 2025 TMP1826

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSSOP-8 Package
    2. 2.2 WSON-8 Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSSOP-8 Package
    2. 4.2 WSON-8 Package
  7. 5Revision History

Overview

This document contains information for the TMP1826 (VSSOP-8 and WSON-8 packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

TMP1826 Functional Block Diagram With 1-Wire ControllerFigure 1-1 Functional Block Diagram With 1-Wire® Controller

The TMP1826 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.