SFFS499 July   2025 LM5137-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LM5137-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the LM5137-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LM5137-Q1 data sheet.

LM5137-Q1 Pin Diagram Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Application circuit from the LM5137-Q1 data sheet is used
  • PG1 and PG2 are pulled up to VOUT1 and VOUT2, respectively
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
FB2 1 VOUT1 as expected, VOUT2 = VIN. B
GND 2 VOUT1 and VOUT2 as expected. D
VOUT2 3 VOUT1 as expected, VOUT2 = 0V. Excessive current from VIN. B
ISNS2+ 4 VOUT2 as expected, VOUT2 = oscillation. B
PG2 5 VOUT1 and VOUT2 as expected. PG2 forced low. B
EN2 6 VOUT1 as expected, VOUT2 = 0V (disabled). B
GND 7 VOUT1 and VOUT2 as expected. D
VIN 8 VOUT1 = 0V, VOUT2 = 0V. A
HO2 9 VOUT1 = 0V, VOUT = 0V. VCC regulator in current limit. B
SW2 10 VOUT1 as expected, VOUT2 = VIN. B
CBOOT2 11 VOUT1 = 0V, VOUT2 = 0V. VCC in current limit. B
LO2 12 VOUT1 = 0V, VOUT2 = 0V. VCC oscillation due to short through LO2 driver. B
PGND 13 VOUT1 and VOUT2 as expected. D
VCC 14 VOUT1 = 0V, VOUT2 = 0V. VCC regulator in current limit. B
LO1 15 VOUT1 = 0V, VOUT2 = 0V. VCC regulator in current limit. B
CBOOT1 16 VOUT1 = 0V, VOUT2 = 0V. VCC regulator in current limit. B
SW1 17 VOUT1 = 0V, VOUT2 as expected. B
HO1 18 VOUT1 = 0V, VOUT2 = 0V. VCC regulator in current limit. B
GND 19 VOUT1 and VOUT2 as expected. B
EN1 20 VOUT1 = 0V (disabled), VOUT2 as expected. B
PG1 21 VOUT1 and VOUT2 as expected. PG1 forced low. B
ISNS1+ 22 VOUT1 oscillation, VOUT2 as expected. B
BIAS1/VOUT1 23 VOUT1 = 0V, VOUT2 as expected, VOUT1 in current limit. B
GND 24 VOUT1 and VOUT2 as expected. D
FB1 25 VOUT1 = VIN, VOUT2 as expected. B
CNFG 26 (Dual) VOUT1 and VOUT2 as expected.
(Interleaved) VOUT1 = as expected, VOUT2 = VIN.
B
GND 27 VOUT1 and VOUT2 as expected. D
COMP1 28 VOUT1 = 0V and VOUT2 as expected. B
RSS 29 VOUT1 and VOUT2 as expected. The soft-start time is at the minimum. B
RT 30 VOUT1 and VOUT as expected. The oscillator is at the maximum. B
AGND 31 VOUT1 and VOUT2 as expected. D
VDDA 32 VOUT1 = 0V, VOUT2 = 0V, no switching. B
SYNCOUT 33 VOUT1 and VOUT2 as expected. No SYNCOUT signal. B
PFM/SYNC 34 VOUT1 and VOUT2 as expected. FPWM mode is always enabled. B
COMP2 35 VOUT1 as expected, VOUT2 = 0V. B
GND 36 VOUT1 and VOUT2 as expected. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
FB2 1 (Dual) VOUT1 as expected, VOUT2 = VIN. Possible damage. B
GND 2 VOUT1 and VOUT2 as expected. D
VOUT2 3 (Internal FB) VOUT1 as expected, VOUT2 = 0V, CH2 in current limit.
(External FB) VOUT1 as expected, VOUT2 = 0V, CH2 in current limit.
B
ISNS2+ 4 VOUT1 as expected, VOUT2 oscillation, loss of current limit. B
PG1 5 VOUT1 and VOUT2 as expected. No PG1 signal information. B
EN2 6 (Floats low) VOUT1 as expected, VOUT2 = 0V, CH2 disabled.
(Floats high) VOUT1 and VOUT2 as expected.
B
GND 7 VOUT1 and VOUT2 as expected. D
VIN 8 VOUT1 = 0V, VOUT2 = 0V. B
HO2 9 (Dual) VOUT1 as expected, VOUT2 = VIN.
(Interleaved) VOUT1 as expected, VOUT2 = VOUT1.
B
SW2 10 (Dual) VOUT1 as expected, VOUT2 = 0V.
(Interleaved) VOUT1 as expected, VOUT2 = VOUT1.
B
CBOOT2 11 (Dual) VOUT1 as expected, VOUT2 = VCC – external MOSFET VTH.
(Interleaved) VOUT1 as expected, VOUT2 = 0V.
B
LO2 12 VOUT1 as expected, VOUT2 = VIN. B
PGND 13 VOUT1 and VOUT2 as expected. PGND connects to AGND internally. C
VCC 14 Results in erratic switching. B
LO1 15 VOUT1 = VIN, low-side MOSFET damaged, VOUT2 as expected. B
CBOOT1 16 VOUT1 < VCC – external MOSFET VTH, VOUT2 as expected. B
SW1 17 VOUT1 = VCC – external MOSFET VTH, VOUT2 as expected. B
HO1 18 VOUT1 = VIN, VOUT2 as expected. B
GND 19 VOUT1 and VOUT2 as expected. D
EN1 20 If EN1 floats high, VOUT1 as expected. If EN1 falls to < 1V, VOUT1 disables. VOUT2 as expected. B
PG1 21 VOUT1 as expected, VOUT2 as expected. No PG1 information. B
ISNS1+ 22 VOUT1 oscillation, VOUT2 as expected. B
BIAS1/VOUT1 23 Fixed VOUT setting: VOUT2 as expected and VOUT1 = 0V, CH1 in current limit.
Adjustable VOUT setting: VOUT2 as expected and VOUT1 = 0V, CH2 in current limit.
C
GND 24 VOUT1 and VOUT2 as expected. D
FB1 25 VOUT1 = VIN, VOUT2 as expected. B
CNFG 26 VOUT1 and VOUT2 start in secondary mode. FB has no effect on COMP. If COMP voltage floats high, VOUT1 = VOUT2 = VIN. If no input on SYNCIN, then no switching and VOUT1 = VOUT2 = 0V. B
GND 27 VOUT1 and VOUT2 as expected. D
COMP1 28 VOUT1 oscillation, VOUT2 as expected. D
RSS 29 VOUT1 and VOUT2 as expected. Soft-start extends to maximum time.
RT 30 VOUT1 = 0V and VOUT2 = 0V. No switching. B
AGND 31 AGND connected to PGND through two internal diodes. VOUT1 3X as expected, VOUT2 3X as expected. B
VDDA 32 VOUT1 and VOUT2 as expected. C
SYNCOUT 33 VOUT1 and VOUT2 as expected. No SYNCOUT signal. C
PFM/SYNC 34 VOUT1 and VOUT2 as expected. No SYNC input signal. Operation is possible in PFM or FPFM (if PFM/SYNC floats high or low, respectively). C
COMP2 35 (Dual) VOUT1 as expected, VOUT2 oscillation.
(Interleaved) VOUT2 = VOUT1.
B
GND 36 VOUT1 and VOUT2 as expected. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
FB2 1 GND VOUT1 as expected, VOUT2 = VIN. B
GND 2 VOUT2 VOUT1 as expected, VOUT2 = 0V. B
VOUT2 3 ISNS2+ VOUT1 as expected, VOUT2 oscillation, loss of current limit for CH2. Safety mechanisms shut down CH2. B
ISNS2+ 4 PG2 VOUT1 oscillation, VOUT2 as expected. B
PG2 5 EN2 EN2 directly connected to VIN, VOUT1 as expected, VOUT2 as expected. PG2 functionality lost. Resistive divider to VIN, VOUT1 as expected, PG2 clamps EN2 low, VOUT2 disables (0V). B
EN2 6 VIN VOUT1 as expected, VOUT2 as expected. Cannot disable CH2. C
GND 7 VIN VOUT1 = 0V, VOUT2 = 0V.
VIN 8 HO2 VOUT1 as expected, VOUT2 driver damage, VOUT2 = VIN – VGS (of high-side MOSFET). B
HO2 9 SW2 VOUT1 as expected, VOUT2 = 0V. VCC overcurrent condition. B
SW2 10 CBOOT2 VCC regulator to hit current limit. VOUT1, VOUT2 = 0V. B
CBOOT2 11 LO2 VCC regulator to hit current limit. VOUT1, VOUT2 = 0V. D
LO2 12 PGND VOUT1 = 0V, VOUT2 = 0V, VCC regulator in current limit. B
PGND 13 VCC VOUT1 = 0V, VOUT2 = 0V. B
VCC 14 LO1 VOUT1 = 0V, VOUT2 = 0V. B
LO1 15 CBOOT1 VOUT1 and VOUT2 as expected. D
CBOOT1 16 SW1 VCC to hit current limit. VOUT1, VOUT2 = 0V. B
SW1 17 HO1 VOUT1 = 0V, VOUT2 as expected. B
HO1 18 GND VOUT1 = 0V, VOUT2 = 0V, VCC regulator in current limit. B
GND 19 EN1 If EN1 is connected through a resister divider to VIN, VOUT1 disables, VOUT2 as expected. If EN1 is connected directly to VIN, VIN is shorted to GND and VOUT1, VOUT2 disabled. B
EN1 20 PG1 EN1 directly connected to VIN, VOUT2 as expected, VOUT1 as expected. PG1 functionality lost. Resistive divider to VIN, VOUT2 as expected, PG1 clamps EN1 low, VOUT1 disables (0V). B
PG1 21 ISNS1+ ISNS1+ is a low-impedance pin. Very minimal loading of ISNS1+ by PG1. VOUT1 as expected with minimal error. VOUT2 as expected. B
ISNS1+ 22 BIAS1/VOUT1 VOUT1 oscillation, loss of current limit. VOUT2 as expected. Safety mechanisms shut down CH1. B
BIAS1/VOUT1 23 GND VOUT1 = 0V, VOUT2 as expected, VOUT1 in current limit. B
GND 24 FB1 VOUT1 = VIN, VOUT2 as expected. B
FB1 25 CNFG FB1 resistor to VDDA, the LM5137-Q1 either starts up in secondary mode or interleaved (INTLV) mode. VOUT1 = oscillated between 0V and VIN, VOUT2 = oscillation 0V to VIN. FB1 resistor divider to VOUT1, RCNFG < 71.5kΩ. The LM5137-Q1 either starts up in INTLV or single mode. VOUT1 and VOUT2 are random. B
CNFG 26 GND (Dual) VOUT1 as expected, VOUT2 as expected.
(Interleaved) cannot reach steady-state voltage regulation.
B
GND 27 COMP1 VOUT1 = 0V, VOUT2 as expected. D
COMP1 28 RSS VOUT1 uncontrolled due to RSS amplifier setting COMP1 to 1V, VOUT2 as expected. B
RSS 29 RT VOUT1 as expected, VOUT2 as expected. Oscillator frequency is potentially altered. B
RT 30 AGND VOUT1 and VOUT2 as expected. Oscillator frequency is at the maximum. C
AGND 31 VDDA VOUT1 = 0V, VOUT2 = 0V, VDDA = 0V. B
VDDA 32 SYNCOUT VOUT1 as expected. VOUT2 as expected. B
SYNCOUT 33 PFM/SYNC If PFM/SYNC = VDDA or GND, VOUT1 as expected, VOUT2 as expected. SYNCOUT injects noise on VDDA. If there is an external CLK, the SYNCOUT driver applies a clock. B
PFM/SYNC 34 COMP2 PFM/SYNC = 0V, VOUT1 = 0V, VOUT2 as expected. PFM/SYNC = 5V, VOUT1 as expected, VOUT2 = VIN. PFM/SYNC = SYNC, VOUT1 as expected, VOUT2 oscillation. B
COMP2 35 GND VOUT1 as expected, VOUT2 = 0V. B
GND 36 FB2 VOUT1 as expected, VOUT2 = VIN. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB2 1 If VIN < 6.5V and FB2 = VDDA, then VOUT1 as expected, VOUT2 = 3.3V. B
If VIN > 6.5V, FB2 exceeds the maximum voltage rating, and FB2 is damaged. A
GND 2 VOUT1 and VOUT2 = 0V, excessive current from VIN. B
VOUT2 3 If VIN < 85V, VOUT1 as expected, VOUT2 = VIN. B
If VIN > 85V, VOUT2 exceeds the maximum voltage rating, and VOUT2 is damaged. A
ISNS2+ 4 If VIN < 85V, VOUT1 as expected, VOUT2 = VIN. B
If VIN > 85V, VOUT1 as expected, ISNS2+ exceeds the maximum voltage rating, and ISNS2+ is damaged. A
PG2 5 If VIN < 85V, VOUT1 and VOUT2 as expected, PG2 pulled up to VIN. D
If VIN > 85V, PG2 exceeds the maximum voltage rating, and PG2 is damaged. A
EN2 6 VOUT1 and VOUT2 as expected. D
GND 7 VOUT1 and VOUT2 = 0V, excessive current from VIN. B
VIN 8 VOUT1 and VOUT2 as expected. D
HO2 9 If VIN < 6.5V, VOUT1 as expected, VOUT2 = VIN. B
If VIN > 6.5V, HO2 exceeds the maximum voltage rating, and HO2 is damaged. A
SW2 10 VOUT1 as expected, VOUT2 = VIN, excessive current from VIN. B
CBOOT2 11 If VIN < 6.5V, VOUT1 and VOUT2 as expected. B
If VIN > 6.5V, the pin exceeds the maximum voltage rating for CBOOT2 to SW2, and CBOOT2 is damaged. A
LO2 12 If VIN < 6.5V, VOUT1 and VOUT2 = 0V, excessive current from VIN. B
If VIN > 6.5V, LO2 exceeds the maximum voltage rating, and LO2 is damaged. A
PGND 13 VOUT1 and VOUT2 = 0V, and there is excessive current from VIN. B
VCC 14 If VIN < 6.5V, VOUT1 and VOUT2 as expected. D
If VIN > 6.5V, VCC exceeds the maximum voltage rating, and VCC is damaged. A
LO1 15 If VIN < 6.5V VOUT1 and VOUT2 = 0V, excessive current from VIN. B
If VIN > 6.5V, LO1 exceeds the maximum voltage rating, and LO1 is damaged. A
CBOOT1 16 If VIN < 6.5V, VOUT1 and VOUT2 as expected. B
If VIN > 6.5V, the pin exceeds the maximum rating for CBOOT1 to SW1, and CBOOT1 is damaged. A
SW1 17 VOUT1 = VIN, VOUT1 as expected, excessive current from VIN. B
HO1 18 If VIN < 6.5V, VOUT1 = VIN, VOUT2 as expected. B
If VIN > 6.5V, HO1 exceeds the maximum voltage rating, and HO1 is damaged. A
GND 19 VOUT1 and VOUT2 = 0V, and there is excessive current from VIN. B
EN1 20 VOUT1 and VOUT2 as expected. D
PG1 21 If VIN < 85V, VOUT1 and VOUT2 as expected, PG1 pulled up to VIN. D
If VIN > 85V, PG1 exceeds the maximum voltage rating, and the PG1 pin is damaged. A
ISNS1+ 22 If VIN < 85V, VOUT1 = VIN, VOUT2 as expected. B
If VIN > 85V, VOUT1 as expected, ISNS1+ exceeds the maximum voltage rating, and ISNS1+ is damaged. A
BIAS1/VOUT1 23 If VIN < 85V, VOUT1 = VIN, VOUT2 as expected. B
If VIN > 85V, BIAS1/VOUT1 exceeds the maximum voltage rating, and BIAS1/VOUT1 is damaged. A
GND 24 VOUT1 and VOUT2 = 0V, and there is excessive current from VIN. B
FB1 25 If VIN < 6.5V and FB2 = VDDA, then VOUT1 as expected, VOUT2 = 3.3V. B
If VIN > 6.5V, FB1 exceeds the maximum voltage rating, and FB1 is damaged. A
CNFG 26 If VIN < 6.5V, then VOUT1 and VOUT2 as expected. B
If VIN > 6.5V, CNFG exceeds the maximum voltage rating, and CNFG is damaged. A
GND 27 VOUT1 and VOUT2 = 0V, and there is excessive current from VIN. B
COMP1 28 If VIN > 5V and < 6.5V, then VOUT1 and VOUT2 = 0V. B
If VIN > 6.5V, COMP1 exceeds the maximum voltage rating, and COMP1 is damaged. A
RSS 29 If VIN < 6.5V, then VOUT1 and VOUT2 as expected. D
If VIN > 6.5V, RSS exceeds the maximum voltage rating, and RSS is damaged. A
RT 30 If VIN < 6.5V, then VOUT1 and VOUT2 = 0V. B
If VIN > 6.5V, the pin exceeds the RT maximum rating, and RT is damaged. A
AGND 31 VOUT1 and VOUT2 = 0V, and there is excessive current from VIN. B
VDDA 32 If VIN < 6.5V, then VOUT1 and VOUT2 as expected. D
If VIN > 6.5V, VDDA exceeds the maximum voltage rating, and VDDA is damaged. A
SYNCOUT 33 If VIN < 6.5V, then VOUT1 and VOUT2 as expected. B
If VIN > 6.5V, SYNCOUT exceeds the maximum voltage rating, and SYNCOUT is damaged. A
PFM/SYNC 34 If VIN < 6.5V, then VOUT1 and VOUT2 as expected. B
If VIN > 6.5V, PFM/SYNC exceeds the maximum voltage rating, and PFM/SYNC is damaged. A
COMP2 35 If VIN > 5V and < 6.5V, then VOUT1 and VOUT2 = 0V. B
If VIN > 6.5V, COMP2 exceeds the maximum voltage rating, and COMP2 is damaged. A
GND 36 VOUT1 = 0V, VOUT2 = 0V, and there is excessive current from VIN. B