SFFS644 September 2023 LM25185 , LM5185
This section provides a Failure Mode Analysis (FMA) for the pins of the LM5185, LM25185. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM5185, LM25185 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM5185, LM25185 data sheets.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| EN | 1 | VOUT = 0 V. Shutdown operation. | B |
| NC | 2 | Normal operation. | D |
| TC | 3 | Temperature compensation disabled; VOUT will be slightly higher than the target due to RTC||RSET. | C |
| RSET | 4 | 120 μs switching, delivering a power of ½ × L × I_pk^2 × fsw to the output. | B |
| AGND | 5 | Normal operation. | D |
| SS | 6 | If short during start-up, delivering a power of ½ × L × I_pk_min^2 × fsw_min (minimum load) to the output. If short during steady-state, normal operation. | B |
| COMP | 7 | Delivering a power of ½ × L × I_pk_min^2 × fsw_min (minimum load) to the output. | B |
| PGND | 8 | Normal operation. | D |
| CS | 9 | Forced maximum ton of 32 us. Can potentially damage the FET and VOUT = 0 V. | A |
| VCC | 10 | VOUT = 0 V. | B |
| GATE | 11 | VOUT = 0 V. Potential damage to VCC and GATE. | A |
| NC | 12 | Normal operation. | D |
| FB | 13 | VOUT = 0 V. Damage the internal VIN to FB diode. | A |
| VIN | 14 | VOUT = 0 V | B |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| EN | 1 | Shutdown or normal operation since EN is high impedance | B |
| NC | 2 | Normal operation. | D |
| TC | 3 | VOUT regulating. Temperature compensation disabled. | C |
| RSET | 4 | Delivering a power of ½ × L × I_pk_min^2 × fsw_min (minimum load) to the output. | B |
| AGND | 5 | Floating ground. Vout = 0 V. | B |
| SS | 6 | VOUT regulating. Internal SS. | C |
| COMP | 7 | Loss of loop compensation and the output voltage can oscillate. | B |
| PGND | 8 | Floating ground. Vout = 0 V. External FET can be damaged. | B |
| CS | 9 | VOUT = 0 V. CS is pulled up internally. Device enters hiccup. | B |
| VCC | 10 | High ripple on VCC pin that can trigger VCC UVLO. | B |
| GATE | 11 | VOUT = 0 V. | B |
| NC | 12 | Normal operation. | D |
| FB | 13 | 120 μs switching, delivering a power of ½ × L × I_pk^2 × fsw to the output. | B |
| VIN | 14 | VOUT = 0 V. | B |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| EN | 1 | Normal operation. | D |
| NC | 2 | Normal operation. | D |
| TC | 3 | 120 μs switching, delivering a power to the output (the power can be ½ × L × I_pk^2 × fsw, ½ × L × I_pk_min^2 × fsw, or between); TC disabled. | B |
| RSET | 4 | 120 μs switching, delivering a power of ½ × L× I_pk^2 × fsw to the output. | B |
| AGND | 5 | If short during start-up, delivering a power of ½ × L × I_pk_min^2 × fsw_min (minimum load) to the output. If short during steady-state, pin operates normally. | B |
| SS | 6 | VOUT is a little higher than regulation target. Compensation network is changed and output voltage can oscillate. | B |
| COMP | 7 | Corner pin not considered. | NA |
| PGND | 8 | Forced maximum ton of 32 us. Can damage the FET and VOUT = 0 V. | A |
| CS | 9 | VOUT = 0 V. Damage CS pin. | A |
| VCC | 10 | VOUT = 0 V. Damage the gate driver. | A |
| GATE | 11 | Normal operation. | D |
| NC | 12 | Normal operation. | D |
| FB | 13 | VOUT = 0 V. | B |
| VIN | 14 | Corner pin not considered. | NA |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| EN | 1 | VOUT regulating. Always in active mode. | C |
| NC | 2 | Normal operation. | D |
| TC | 3 | Potentially damage TC pin if VIN > 5 V. | A |
| RSET | 4 | Damage RSET pin. | A |
| AGND | 5 | VOUT = 0 V. | B |
| SS | 6 | Potentially damage SS pin if VIN > 5 V. | A |
| COMP | 7 | Potentially damage COMP pin if VIN > 5 V. | A |
| PGND | 8 | VOUT = 0 V. | B |
| CS | 9 | Damage CS pin. | A |
| VCC | 10 | Potentially damage VCC pin if VIN > 15 V. Otherwise Vout regulating with gate drive voltage = VIN. | A |
| GATE | 11 | Potentially damage GATE and VCC pin. | A |
| NC | 12 | Normal operation. | D |
| FB | 13 | VOUT = 0 V. | B |
| VIN | 14 | Normal operation. | D |