SFFS651 October 2024 LMK3H0102-Q1
The failure mode distribution estimation for the LMK3H0102-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Performance degradation of output clocks | 25 |
| Incorrect output frequencies, poor timing accuracy | 25 |
| No output clocks | 20 |
| Loss of I2C communication | 20 |
| Part in an undefined state due to incorrect start up or power-on reset | 10 |