SFFS760 December 2023 TLVM365R1 , TLVM365R15
This section provides Functional Safety Failure In Time (FIT) rates for TLVM365R15 and TLVM365R1 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
|---|---|
| Total Component FIT Rate | 27 |
| Die FIT Rate | 4 |
| Package FIT Rate | 23 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 5 | CMOS/ BICMOS ASICs Analog & Mixed HV > 50-V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.