SFFS837 January 2025 TPS628521-Q1 , TPS628522-Q1 , TPS628523-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the TPS628523HA-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |
Table 4-1 shows the TPS628523HA-Q1 pin diagram. For a detailed description of the device pins, please refer to the 'Pin Configuration and Functions' section in the TPS628523HA-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
|
PG |
1 |
No device damage, but loss of functionality |
B |
|
VIN |
2 |
Device does not power up |
B |
|
SW |
3 |
Potential device damage that affects functionality |
A |
|
GND |
4 |
No device damage, no impact to functionality |
D |
|
EN |
5 |
Device is disbaled. No device damage, but loss of functionality |
B |
|
SS |
6 |
Output voltage will not ramp up. No device damage, but loss of functionality |
B |
|
OUT |
7 |
No device damage, but performance degradation |
C |
|
FB |
8 |
Open loop operation and device performance degradationC |
C |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
|
PG |
1 |
False PG indication |
B |
|
VIN |
2 |
Device does not power up |
B |
|
SW |
3 |
Device not functional; open loop operation |
B |
|
GND |
4 |
Potential device damage |
A |
|
EN |
5 |
Undetermined device operation; device might power up or not |
B |
|
SS |
6 |
SS time given by internal min SS time |
C |
|
OUT |
7 |
No device damage but performance degradation |
C |
|
FB |
8 |
Device not functional; open loop operation |
B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
|
PG |
1 |
VIN |
No device damage, but performance degradation. False PG indication |
C |
|
VIN |
2 |
SW |
Potential device damage |
A |
|
SW |
3 |
GND |
Potential device damage |
A |
|
EN |
5 |
SS |
Loss of functionality |
B |
|
SS |
6 |
OUT |
Loss of functionality |
B |
|
OUT |
7 |
FB |
No device damage, but performance degradation. |
C |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class PG |
|---|---|---|---|
|
PG |
1 |
No device damage, but loss of functionality. False PG indication |
B |
|
VIN |
2 |
Intended functionality |
D |
|
SW |
3 |
Potential device damage |
A |
|
GND |
4 |
Device not functional |
B |
|
EN |
5 |
Device always enabled. No device damage, but loss of functionality in case of EN=0 |
B |
|
SS |
6 |
SS time given by internal min SS time |
C |
|
OUT |
7 |
No device damage, but performance degradation |
C |
|
FB |
8 |
Device not functional; Open loop operation |
B |