SFFS883 September   2026 TPS4816-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS4816x-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
Gate output stuck high 19
Gate output stuck low 34
Gate output functional, not in specification voltage or timing 27
Short circuit protection fails to trip or false trip2
I2t protection fails to trip or false trip6
IMON not in specification – current or timing 3
ITMPO not in specification 4
Pin to pin short any two pins 5