SFFSAJ0 July   2025 LMR60450-Q1 , LMR60460-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for the LMR60441, LMR60450, LMR60460, LMR60441-Q1, LMR60450-Q1, and LMR60460-Q1 (VBC package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

LMR60441 LMR60450 LMR60460 LMR60441-Q1 LMR60450-Q1 LMR60460-Q1 Functional Block Diagram Figure 1-1 Functional Block Diagram

The LMR60441, LMR60450, LMR60460, LMR60441-Q1, LMR60450-Q1, and LMR60460-Q1were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.