SFFSAO6 August   2025 TLV709

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DBV (5-pin SOT-23) Package
    2. 2.2 PK (3-Pin SOT-89) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DBV (5-pin SOT-23) Package
    2. 4.2 PK (3-Pin SOT-89) Package
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TLV709 (DBV (5-pin SOT-23) and PK (3-Pin SOT-89) packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device operates at free-air temperatures between -40°C and 150°C.
  • The ADJ/EN pin is driven from an external source.
  • The device operates at an input voltage of at least 3V and no more than 40V.
  • The device operates according to all recommended operating conditions, and the absolute maximum ratings in the device-specific data sheet are not exceeded.
  • The NC pins are floating.