This document contains information for the
TCAN843-Q1 to aid in a functional safety system design. This
is a controller area network (CAN) transceiver in the D (SOIC, 14), DMT (VSON, 14), and DYY (SOT, 14) packages to aid in a functional safety system
design. Information provided are:
- Functional safety failure in time (FIT)
rates of the semiconductor component estimated by the application of industry reliability
standards
- Component failure modes and distribution
(FMD) based on the primary function of the device
- Pin failure mode analysis (FMA) for the
device pins of TCAN843-Q1
Figure 1-1 shows the device functional block diagram for reference.
TCAN843-Q1 was developed using a quality-managed
development process, but was not developed in accordance with the IEC 61508 or ISO 26262
standards.