Inputs are overvoltage tolerant allowing them to
go as high as (VI maximum) in the Recommended Operating Conditions table at any
valid VCC.
Recommend Output Conditions
Load currents must not exceed (IO max)
per output and must not exceed (Continuous current through
VCC or GND) total current for the part. These limits
are located in the Absolute Maximum Ratings table.