SGLS121E July 2002 – April 2025 UCC2800-Q1 , UCC2801-Q1 , UCC2802-Q1 , UCC2803-Q1 , UCC2804-Q1 , UCC2805-Q1
PRODUCTION DATA
Use the parameters in Table 8-1 to review the design of a 12-V, 48-W offline flyback converter using UCC2800 PWM controller.
| PARAMETER | CONDITIONS | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||||
| VIN | Input voltage (RMS) | 85 | 265 | V | |||
| fLINE | Line frequency | 47 | 63 | Hz | |||
| OUTPUT CHARACTERISTICS | |||||||
| VOUT | Output voltage | 11.75 | 12 | 12.25 | V | ||
| Vripple | Output ripple voltage | 120 | mVPP | ||||
| IOUT | Output current | 4 | 4.33 | A | |||
| Vtran | Output transient | Output voltage measured under 0-A to 4-A load step | 11.75 | 12.25 | V | ||
| SYSTEM CHARACTERISTICS | |||||||
| η | Max load efficiency | 85% | |||||