over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VDD |
Supply voltage range(2) |
-0.3 |
18 |
V |
| VID |
Differential input voltage(3) |
|
±VDD |
V |
| VI |
Input voltage range |
-0.3 |
VDD |
V |
| VO |
Output voltage range |
-0.3 |
VDD |
V |
| II |
Input current |
|
±5 |
mA |
| IO |
Output current (each output) |
|
±20 |
mA |
|
Total supply current into VDD |
|
40 |
mA |
|
Total current out of GND |
|
40 |
mA |
| TA |
Operating free-air temperature range |
-55 |
125 |
℃ |
|
Storage temperature range |
-65 |
150 |
℃ |
|
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds |
|
260 |
℃ |
(1) Stresses beyond those listed under “absolute
maximum ratings” can cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under “recommended operating conditions” is
not implied. Exposure to absolute-maximum-rated conditions for extended periods
can affect device reliability.
(2) All voltage values, except differential voltages, are with respect to network ground.
(3) Differential voltages are at IN+ with respect to IN−.