SLAA701B October   2016  – June 2026 TAS5342A , TAS5342LA , TAS5352 , TAS5630B , TPA3220 , TPA3221 , TPA3251 , TPA3255 , TPA3255-Q1

 

  1.   1
  2.   Trademarks
  3.   Abstract
  4. 1LC Filter Design
    1. 1.1 Class-D Output Configurations
      1. 1.1.1 Bridged-Tied Load (BTL)
      2. 1.1.2 Parallel Bridge-Tied Load (PBTL)
      3. 1.1.3 Single-Ended (SE)
    2. 1.2 Class-D Modulation Schemes
      1. 1.2.1 AD (Traditional) Modulation
      2. 1.2.2 BD Modulation
    3. 1.3 Class-D Output LC Filter
      1. 1.3.1 Output LC Filter Frequency Response Properties
      2. 1.3.2 Class-D BTL Output LC Filter Topologies
      3. 1.3.3 Single-Ended Filter Calculations
      4. 1.3.4 Type-1 Filter Analysis
        1. 1.3.4.1 Type-1 Frequency Response Example
      5. 1.3.5 Type-2 Filter Analysis
        1. 1.3.5.1 Type-2 Frequency Response Example
      6. 1.3.6 Hybrid Filter for AD Modulation
        1. 1.3.6.1 Hybrid Filter Frequency Response Example
      7. 1.3.7 AD Modulation With Type-1 or Type-2 Filters
      8. 1.3.8 LC Filter Quick Selection Guide
    4. 1.4 Inductor Selection for High-Performance Class-D Audio
      1. 1.4.1 Inductor Linearity
      2. 1.4.2 Ripple Current
        1. 1.4.2.1 Calculating Ripple Current for a Single-Supply Class-D Amplifier
      3. 1.4.3 Minimum Inductance
      4. 1.4.4 Core Loss
      5. 1.4.5 DC Resistance (DCR)
      6. 1.4.6 Inductor Study With the TPA3251 Device
        1. 1.4.6.1 Results
        2. 1.4.6.2 Conclusion
    5. 1.5 Capacitor Considerations
      1. 1.5.1 Class-D Output Voltage Overview
        1. 1.5.1.1 Ripple Voltage
        2. 1.5.1.2 37
      2. 1.5.2 Capacitor Ratings and Specifications
        1. 1.5.2.1 Maximum Voltage or Rated DC Voltage
        2. 1.5.2.2 ESR and Dissipation Factor
        3. 1.5.2.3 Maximum Temperature Rise (Rated AC Voltage and AC Current)
        4. 1.5.2.4 Pulse Rise Time (dv/dt) or Peak Current (Ipeak)
      3. 1.5.3 Capacitor Types
        1. 1.5.3.1 Selecting a Capacitor Type
        2. 1.5.3.2 Metalized Film Capacitors
          1. 1.5.3.2.1 AC Voltage or Current Rating
          2. 1.5.3.2.2 Temperature Coefficient
        3. 1.5.3.3 Ceramic Capacitors
          1. 1.5.3.3.1 Size
          2. 1.5.3.3.2 DC Bias Voltage
          3. 1.5.3.3.3 Temperature Coefficient
          4. 1.5.3.3.4 Reliability
    6. 1.6 Related Collateral
  5. 2Reference
  6. 3Reference
  7. 4Revision History

Class-D BTL Output LC Filter Topologies

For class-D amplifiers, there are primarily two filter types used depending on the modulation scheme. The Type-1 filter is a differential filter used for AD modulation amplifiers only. The Type-2 filter is a common-mode filter primarily used for BD modulation.

Table 1-2 shows each filter type and the associated single-ended equivalent that is used later in this section for frequency response and damping analysis. The single-ended equivalent is used to make the computations for each filter type easier.

Table 1-2 Class-D Filter Types and Their SE Equivalent Circuits
Class-D BTL Filter Types
Type-1Type-2Hybrid
Type-1 Single-Ended EquivalentType-2 Single-Ended EquivalentHybrid Single-Ended Equivalent
Class-D Modulation:ADClass-D Modulation:BD or AD
(see Section 1.3.7)
Class-D Modulation:AD
Filter Type:DifferentialFilter Type:Common ModeFilter Type:Hybrid
CBTL = Differential bridged tied load capacitor
Cg = Single-ended capacitor to ground
RBTL = Differential load impedance
LBTL = Series inductor