SLAA828B March 2018 – August 2021 MSP430FR2000 , MSP430FR2032 , MSP430FR2033 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111 , MSP430FR2310 , MSP430FR2311 , MSP430FR2422 , MSP430FR2433 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133
MSP430™ MCUs have low power consumption characteristics, making them widely used in battery-powered products. To ensure the stability of the system power supply, this application report describes how to detect the power supply voltage. A low-voltage alarm is performed when the voltage is lower than the set safe power supply threshold. The traditional method of battery voltage detection is usually through a power supply voltage divider and sampling through the ADC to achieve detection. The voltage divider detection solution needs extra external circuits, which increases the system cost, volume and power consumption.
Based on the MSP430 FRAM series of MCUs, for the application of battery direct power supply, a scheme of low-power supply voltage detection is proposed, using the on-chip 10-bit ADC without an external voltage divider circuit. The verification results of the scheme are given.
Keywords: Low-power sampling, battery-powered