SLAAE20 May 2021 DAC43701 , DAC43701-Q1 , DAC53701 , DAC53701-Q1
| Register Address | Register Name | Setting | Description |
|---|---|---|---|
0xD1 | GENERAL_CONFIG | 0x0000 | [15:14] 0b00: Selects the type of waveform to be generated by the continuous waveform generator (CWG) |
| [13] 0b0: Write 0b1 to lock device. Unlock by writing 0b0101 to DEVICE_UNLOCK_CODE field in the PROTECT register | |||
| [12] 0b0: Write 0b1 to enable PMBus mode | |||
| [11:9] 0b000: Selects the code step used for programmable slew rate control | |||
| [8:5] 0b1111: Selects the code step used for programmable slew rate control | |||
| [4:3] 0b00: Powers up the device output | |||
| [2] 0b0: Disables the internal reference | |||
| [1:0] 0b00: Selects the gain to be applied to the internal reference | |||
0xD2 | CONFIG2 | 0x1000 | [15:14] 0b00: Configures the device I2C address |
| [13:11] 0b010: Configures the GPI pin as Margin-High, Low trigger | |||
| [10] 0b0: Write 0b1 to generate a high priority medical alarm | |||
| [9] 0b0: Write 0b1 to generate a medium priority medical alarm | |||
| [8] 0b0: Write 0b1 to generate a medium priority medical alarm | |||
| [7:6] 0b00: Always write 0b00 | |||
| [5:4] 0b00: Selects the interburst time for medical alarms | |||
| [3:2] 0b00: Selects the pulse off time for medical alarms | |||
| [1:0] 0b00: Selects the pulse on time for medical alarms | |||
0xD3 | TRIGGER | 0x0410 | [15:12] 0b0000: Write 0b0101 to unlock the device |
| [11] 0b0: Don't care | |||
| [10] 0b1: Write 0b1 to enable the GPI pin | |||
| [9] 0b0: Write 0b1 to load all registers with factory reset values | |||
| [8] 0b0: Write 0b1 to enable continuous waveform generation mode | |||
| [7] 0b0: Write 1 to initiate PMBus MARGIN_HIGH command | |||
| [6] 0b0: Write 1 to initiate PMBus MARGIN_LOW command | |||
| [5] 0b0: Write 0b1 to reload applicable registers with existing NVM settings | |||
| [4] 0b1: Write 0b1 to store applicable register settings to the NVM | |||
| [3:0] 0b0000: Write 0b1010 to reset registers with existing NVM settings or default settings | |||
0x25 | DAC_MARGIN_HIGH | 0x0998 | [15:12] 0b0000: Don't care |
| [11:2] 0x266: 10-bit data updates the MARGIN_HIGH code | |||
| [1:0] 0b00: Don't care | |||
0x26 | DAC_MARGIN_LOW | 0x0334 | [15:12] 0b0000: Don't care |
| [11:2] 0xCD: 10-bit data updates the MARGIN_LOW code | |||
| [1:0] 0b00: Don't care |
| Register Address | Register Name | Setting | Description |
|---|---|---|---|
0xD1 | GENERAL_CONFIG | 0x0000 | [15:14] 0b00: Selects the type of waveform to be generated by the continuous waveform generator (CWG) |
| [13] 0b0: Write 0b1 to lock device. Unlock by writing 0b0101 to DEVICE_UNLOCK_CODE field in the PROTECT register | |||
| [12] 0b0: Write 0b1 to enable PMBus mode | |||
| [11:9] 0b000: Selects the code step used for programmable slew rate control | |||
| [8:5] 0b0000: Selects the slew rate used for programmable slew rate control | |||
| [4:3] 0b00: Powers up the device output | |||
| [2] 0b0: Disables the internal reference | |||
| [1:0] 0b00: Selects the gain to be applied to the internal reference | |||
0xD2 | CONFIG2 | 0x0800 | [15:14] 0b00: Configures the device I2C address |
| [13:11] 0b001: Configures the GPI pin as Power-Up, Down trigger | |||
| [10] 0b0: Write 0b1 to generate a high priority medical alarm | |||
| [9] 0b0: Write 0b1 to generate a medium priority medical alarm | |||
| [8] 0b0: Write 0b1 to generate a medium priority medical alarm | |||
| [7:6] 0b00: Always write 0b00 | |||
| [5:4] 0b00: Selects the interburst time for medical alarms | |||
| [3:2] 0b00: Selects the pulse off time for medical alarms | |||
| [1:0] 0b00: Selects the pulse on time for medical alarms | |||
0xD3 | TRIGGER | 0x0410 | [15:12] 0b0000: Write 0b0101 to unlock the device |
| [11] 0b0: Don't care | |||
| [10] 0b1: Write 0b1 to enable the GPI pin | |||
| [9] 0b0: Write 0b1 to load all registers with factory reset values | |||
| [8] 0b0: Write 0b1 to start continuous waveform generation output | |||
| [7] 0b0: Write 1 to initiate PMBus MARGIN_HIGH command | |||
| [6] 0b0: Write 1 to initiate PMBus MARGIN_LOW command | |||
| [5] 0b0: Write 0b1 to reload applicable registers with existing NVM settings | |||
| [4] 0b1: Write 0b1 to store applicable register settings to the NVM | |||
| [3:0] 0b0000: Write 0b1010 to reset registers with existing NVM settings or default settings | |||
0x25 | DAC_DATA | 0x0998 | [15:12] 0b0000: Don't care |
| [11:2] 0x266: 10-bit data updates the DAC_DATA code | |||
| [1:0] 0b00: Don't care |