Figure 2-1 and Figure 2-2 show the block diagram and the PCB design of the motor module based on MSP430 and
motor drivers to control the focus, tilt, and iris for an IP network camera.
The motor module operates from an external
5 V, 2 A power supply input. MSP430FR2155 communicates with the motor drivers to
generate the control signals for their operation. Two DRV8428 drive stepper motors each
for focus and tilt control and a DRV8837C drives a DC motor for iris control. TLV742P LDO generates 3.3 V supply from the 5 V input for logic operations
of MSP430FR2155 and motor drivers.
Figure 2-1 Block Diagram of Motor
Module
Figure 2-2 Motor Module PCB
Key features:
Motor module is implemented
using:
MSP430FR2155
microcontroller
DRV8837C brushed DC motor
driver
two DRV8428 stepper motor
drivers
3.3-V power-supply (using
TLV742P LDO)
Configuration software to control
the following:
Speed of rotation
Direction of rotation
Low-power state to reduce
power consumption
Micro-stepping mode for
stepper motors
Voltage for DC motor
Position using stepper
motors
Brushed DC motor driver DRV8837C
for iris control:
1 A max current
Integrated protection for
over-current, short-circuit, under-voltage, and over-temperature
The DRV8210P is a family of devices which is pin-compatible with DRV8837C.
The DRV8210P supports 1.76 A peak current with ultra low-power sleep current of
< 84.5 nA.
Stepper motor driver DRV8428 for
focus and tilt control:
1 A max current
Integrated micro-stepping
indexer,
Supports up to 1/256
micro step
Integrated current-sense
to simplify design and improve efficiency
Small size 3.0 x 3.0mm
QFN package
No charge pump caps
required
Adjustable current
regulation
Smart tune technology for
ultra-smooth and quiet motion profile
Integrated protection for
supply under-voltage, over-current, short-circuit, and
over-temperature
Schematic, design files and software
discussed in this document can be downloaded from the following URL: https://www.ti.com/lit/zip/slaae27.