SLAAEC8A September   2024  – August 2025

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flow Chart
  7. 6 Application Code
  8. 7 Results
  9. 8 Additional Resources
  10. 9 E2E
  11. 10Revision History
  12. 11Trademarks

Description

The Emulating a Digital MUX software example demonstrates how to use GPIO interrupts to emulate a digital MUX. Similar to a logic based MUX, the MCU uses select signals (S0 and S1) to determine which input channel (C0, C1, C2, and C3) is output at a given time. Doing this through the MCU not only eliminates the need for an external MUX, but also allows flexible pin assignments that can help aid PCB routing. This specific example emulates a 4-input channel, 2-select-signal digital MUX.

Figure 1-1 displays the functional block diagram for this subsystem.

MSPM0G3507SRGE Subsystem Functional Block DiagramFigure 1-1 Subsystem Functional Block Diagram