SLAAEG4 October 2023 MSPM0C1104 , MSPM0L1306
LFOSC is an on-chip low power oscillator that is factory trimmed to a frequency of 32.768 kHz. It provides a low-frequency clock that can be used to help the system achieve low-power. LFOSC can provide higher accuracy when used over a reduced temperature range. See the device-specific data sheet for details.