SLAAES8 March 2025 MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Small thermometer-based MSPM0L134x devices can easily sense the temperature when the probe of the instrument comes into contact with skin or body tissue. The temperature can be communicated over one of the general purpose I/O channels to a small liquid crystal diode (LCD) display. Any number of specialized health monitors like a pregnancy tester or other such devices can also be enabled with the cost-effective analog integrated low-power microcontroller, MSPM0L134x.
Figure 3-2 shows an example medical device.
Figure 3-2 Medical Devices