SLAAEU1A August   2025  – September 2026 MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 LaunchPad Setup
  6. 3 Hardware Connection
  7. 4 Design Considerations
    1. 4.1 IO Selection Consideration
    2. 4.2 Measurement Method
      1. 4.2.1 Touch Detection Method
      2. 4.2.2 X-Axis and Y-Axis Measurement
  8. 5 Software Structure
    1. 5.1 Touch Detection Example
    2. 5.2 Resistive Click and Drag Detection
    3. 5.3 Pin Mode Switching
  9. 6 Steps for Execution
  10. 7 Results
    1. 7.1 Touch Detection
    2. 7.2 Click and Drag Detection
  11. 8 Summary
  12. 9 References
  13. 10Revision History

Touch Detection Example

For the Touch detection example, any touch detected, prints the coordinate values at a sampling rate of 200ms (INACTIVE_SAMPLE_DELAY). In this example, there is no separation between a click and a long press or drag.

Once a touch is detected, the ADC values are read to get the X and Y coordinates and are sent through UART to the PC console.

Note: The user should update the Min and Max values of the ADC depending on the configurations of the Resistive Touchscreen panel being used.