SLAAEV1 July   2026 TAS6424E-Q1

 

  1.   1
  2.   Abstract
  3. 1Principles of AC Diagnostics
    1. 1.1 What is AC Diagnostics
    2. 1.2 Implementation Principle of AC Diagnostics
  4. 2AC Diagnostic Flow
    1. 2.1 Review of the AC Diagnostic Flow
    2. 2.2 AC Diagnostics Reference Code
  5. 3Common Issues and Debugging Strategies in AC Diagnostics
    1. 3.1 Inaccuracy in AC Diagnostics Caused by Excitation Signals
    2. 3.2 Measurement Errors Caused by Unstable Connectors
    3. 3.3 TAS6424E-Q1 Status Register Abnormality
    4. 3.4 TAS6424E-Q1 AC Diagnostic Debugging Flow
  6. 4Conclusion
  7. 5References

Conclusion

This paper provides an in-depth analysis of the AC diagnostic function of the TAS6424E-Q1, spanning from the 19kHz signal injection principle to the standard AC diagnostic workflow. It meticulously reviews the critical elements required to ensure accurate impedance and phase measurements, and provides troubleshooting insights and methodologies for common issues such as signal distortion, unstable connections, and state transitions, aiming to help developers build highly reliable automotive audio load monitoring systems.