SLAS679A December 2011 – September 2015 TLV320AIC3262
PRODUCTION DATA.
| PARAMETRICS | TLV320AIC3212 | TLV320AIC3262 | TLV320AIC3268 | TLV320AIC3204 | TLV320AIC3254 |
|---|---|---|---|---|---|
| DACs (number) | 2 | 2 | 2 | 2 | 2 |
| ADCs (number) | 2 | 2 | 2 | 2 | 2 |
| Number of Inputs / Number of Outputs | 8/7 | 8/7 | 8/7 | 6/4 | 6/4 |
| Resolution (Bits) | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 |
| Control Interface | I2C, SPI | I2C, SPI | I2C, SPI | I2C, SPI | I2C, SPI |
| Digital Audio Interface | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R | I2S, TDM, DSP, L&R |
| Number of Digital Audio Interfaces | 3 | 3 | 3 | 1 | 1 |
| Speaker Amplifier Type | Class-D | Class-D | Class-D | — | — |
| Configurable miniDSP | No | Yes | Yes | No | Yes |
| Headphone Driver | Yes | Yes | Yes | Yes | Yes |