SLAS836 March 2014 AMC7832
PRODUCTION DATA.
The preferred (not required) order for applying power is IOVDD, DVDD/AVDD and then AVCC/AVEE. When power sequencing, ensure that all digital terminals are not powered, or in an active state while IOVDD ramps. This can be accomplished by attaching 10-kΩ pull-up resistors to IOVDD, or pull-down resistors to DGND.
The supply voltage ranges are specified in the Recommended Operating Conditions but are repeated here for convenience.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE RANGE | ||||||
| AVDD | 4.5 | 5 | 5.5 | V | ||
| DVDD | DVDD must be equal to AVDD | 4.5 | 5 | 5.5 | V | |
| IOVDD | IOVDD must be equal or less than DVDD | 1.8 | 5.5 | V | ||
| AVCC | 4.5 | 12 | 12.5 | V | ||
| AVEE | –12.5 | –12 | 0 | V | ||
| AVSSA,B,C,D | AVEE | 0 | V | |||
| OPERATING RANGE | ||||||
| Specified temperature range | –40 | 25 | 105 | °C | ||
All registers initialize to the default values after these supplies have been established. Communication with the AMC7832 will be valid after a 250-µS maximum power-on reset delay. The default state of all analog blocks is off as determined by the power-down registers (0xB2 and 0xB3). Before writing to this register, a hardware reset should be issued to ensure specified operation of the AMC7832. Communication to the AMC7832 will be valid after a maximum 250-µS reset delay from the rising edge of RESET.
If DVDD falls below +4.5-V, the minimum supply value of DVDD, either a hardware or power-on reset should be issued before proper operation can be resumed.
When powered on, the internal POR circuit invokes a power-on reset, which performs the equivalent function of the RESET terminal. To ensure a POR, DVDD must start from a level below 750-mV.