SLAS901C December 2016 – January 2021 HD3SS213
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPD | Switch propagation delay | RSC and RL = 50 Ω, see Figure 6-2 | 100 | ps | ||
| Ton | Dx_SEL/AUX_SEL-to-switch Ton (Data, AUX and DDC) | RSC and RL = 50 Ω, see Figure 6-1 | 0.7 | 1 | µs | |
| Toff | Dx_SEL/AUX_SEL-to-switch Toff (Data, AUX and DDC) | RSC and RL = 50 Ω, see Figure 6-1 | 0.7 | 1 | µs | |
| Ton | Dx_SEL/AUX_SEL-to-switch Ton (HPD) | RL = 50 Ω, see Figure 6-1 | 0.7 | 1 | µs | |
| Toff | Dx_SEL/AUX_SEL-to-switch Toff (HPD) | RL = 50 Ω, see Figure 6-1 | 0.7 | 1 | µs | |
| TSK(O) | Inter-pair output skew (CH-CH) | RSC and RL = 1 kΩ, see Figure 6-2 | 50 | ps | ||
| TSK(b-b) | Intra-pair output skew (bit-bit) | RSC and RL = 1 kΩ, see Figure 6-2 | 1 | 5 | ps | |
Figure 6-1 Select to Switch Ton and Toff
Figure 6-2 Propagation Delay and Skew