SLAS972B November   2014  â€“ March 2016 AMC7834

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics—DAC Specifications
    6. 6.6  Electrical Characteristics—ADC, Current and Temperature Sensor Specifications
    7. 6.7  Electrical Characteristics—General Specifications
    8. 6.8  Serial Interface Timing Requirements
    9. 6.9  Switching Characteristics—DAC Specifications
    10. 6.10 Switching Characteristics—ADC, Current and Temperature Sensor Specifications
    11. 6.11 Switching Characteristics—General Specifications
    12. 6.12 Typical Characteristics
      1. 6.12.1 Typical Characteristics: DAC
      2. 6.12.2 Typical Characteristics: ADC
      3. 6.12.3 Typical Characteristics: Current Sense
      4. 6.12.4 Typical Characteristics: Temperature Sensor
      5. 6.12.5 Typical Characteristics: Reference
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital-to-Analog Converters (DACs)
        1. 7.3.1.1 DAC Configuration
          1. 7.3.1.1.1 Bipolar DACs (DAC1, DAC2, DAC3, and DAC4)
          2. 7.3.1.1.2 Auxiliary DACs (AUXDAC1, AUXDAC2, AUXDAC3, and AUXDAC4)
        2. 7.3.1.2 DAC Register Structure
        3. 7.3.1.3 DAC Clamp Operation
      2. 7.3.2 Analog-to-Digital Converter (ADC)
        1. 7.3.2.1 External Analog Inputs
        2. 7.3.2.2 Internal Bipolar DAC Monitoring Inputs
        3. 7.3.2.3 ADC Sequencing
      3. 7.3.3 Temperature Sensors
        1. 7.3.3.1 Internal Temperature Sensor
        2. 7.3.3.2 Remote Temperature Sensors
      4. 7.3.4 Current Sensors
      5. 7.3.5 Drain Switch Control
      6. 7.3.6 Programmable Out-of-Range Alarms
        1. 7.3.6.1 ADC Internal Monitoring Input Out-of-Range Alarm
        2. 7.3.6.2 Current-Sense Out-of-Range Alarm
        3. 7.3.6.3 Temperature Sensors Out-of-Range Alarm
        4. 7.3.6.4 Bipolar DACs High Alarm
        5. 7.3.6.5 AVSS Detection Alarm
        6. 7.3.6.6 AVDD Detection Alarm
        7. 7.3.6.7 Hysteresis
        8. 7.3.6.8 False-Alarm Protection
      7. 7.3.7 Reference Specifications
        1. 7.3.7.1 Internal Reference Operation
        2. 7.3.7.2 External Reference Operation
      8. 7.3.8 General Purpose I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Open-Loop Mode
      2. 7.4.2 Closed-Loop Mode
    5. 7.5 Programming
    6. 7.6 Register Maps
      1. 7.6.1  Power Mode: Address 0x02
        1. 7.6.1.1 Power Mode Register (address = 0x02) [reset = 0x000]
      2. 7.6.2  Device Identification: Address 0x04 through 0x0C
        1. 7.6.2.1 Device ID Register (address = 0x04) [reset = 0x0C34]
        2. 7.6.2.2 Version ID Register (address = 0x06) [reset = 0x0001]
        3. 7.6.2.3 Vendor ID Register (address = 0x0C) [reset = 0x0451]
      3. 7.6.3  General Device Configuration: Address 0x10 through 0x16
        1. 7.6.3.1 AMC Configuration 0 Register (address = 0x10) [reset = 0x0300]
        2. 7.6.3.2 AMC Configuration 1 Register (address = 0x11) [reset = 0x036A]
        3. 7.6.3.3 ADC MUX Register (address = 0x12) [reset = 0x0000]
        4. 7.6.3.4 Closed Loop Settling Time Register (address = 0x14) [reset = 0x2222]
        5. 7.6.3.5 DAC Sync Register (address = 0x15) [reset = 0x0000]
        6. 7.6.3.6 DAC Range Register (address = 0x16) [reset = 0x0000]
      4. 7.6.4  Clamp and Alarm Configuration: Address 0x17 through 0x1B
        1. 7.6.4.1 CLAMP Configuration Register (address = 0x17) [reset = 0x003F]
        2. 7.6.4.2 SLEEP1 Configuration Register (address = 0x18) [reset = 0xFF00]
        3. 7.6.4.3 SLEEP2 Configuration Register (address = 0x19) [reset = 0xFF00]
        4. 7.6.4.4 ALARMOUT Clamp Register (address = 0x1A) [reset = 0x0000]
        5. 7.6.4.5 ALARMOUT Configuration Register (address = 0x1B) [reset = 0x0000]
      5. 7.6.5  Conversion Trigger: Address 0x1C
        1. 7.6.5.1 DAC and ADC Trigger Register (address = 0x1C) [reset = 0x0000]
      6. 7.6.6  Reset: Address 0x1D
        1. 7.6.6.1 Software Reset Register (address = 0x1D) [reset = 0x0000]
      7. 7.6.7  Device Status: Address 0x1E and 0x1F
        1. 7.6.7.1 Alarm Status Register (address = 0x1E) [reset = 0x0000]
        2. 7.6.7.2 General Status Register (address = 0x1F) [reset = 0x0000]
      8. 7.6.8  ADC Data: Address 0x20 through 0x2F
        1. 7.6.8.1 ADCn-Internal-Data Register (address = 0x20 to 0x23) [reset = 0x0000]
        2. 7.6.8.2 ADCn-External-Data Register (address = 0x24 to 0x27) [reset = 0x0000]
        3. 7.6.8.3 CSn-Data Register (address = 0x28 to 0x2B) [reset = 0x0000]
        4. 7.6.8.4 LT-Data Register (address = 0x2D) [reset = 0x0000]
        5. 7.6.8.5 RTn-Data Register (address = 0x2E to 0x2F) [reset = 0x0000]
      9. 7.6.9  DAC Data: Address 0x30 through 0x37
        1. 7.6.9.1 DACn-Data Register (address = 0x30 to 0x33) [reset = 0x0000]
        2. 7.6.9.2 AUXDACn-Data Register (address = 0x34 to 0x37) [reset = 0x0000]
      10. 7.6.10 Closed-Loop Control: Address 0x38 through 0x3B
        1. 7.6.10.1 ClosedLoopn Register (address = 0x38 to 0x3B) [reset = 0x0000]
      11. 7.6.11 Alarm Threshold Configuration: Address 0x40 through 0x4F
        1. 7.6.11.1 ADCINTn/CSn-Upper-Threshold Register (address = 0x40, 0x42, 0x44 and 0x46) [reset = 0x0FFF]
        2. 7.6.11.2 ADCINTn/CSn-Lower-Threshold Register (address = 0x41, 0x43, 0x45 and 0x47) [reset = 0x0000]
        3. 7.6.11.3 TS-Upper-Threshold Register (address = 0x48, 0x4A and 0x4C) [reset = 0x07FF]
        4. 7.6.11.4 TS-Lower-Threshold Register (address = 0x49, 0x4B and 0x4D) [reset = 0x0800]
        5. 7.6.11.5 DACnn-Upper-Threshold Register (address = 0x4E and 0x4F) [reset = 0x0FFF]
      12. 7.6.12 Alarm Hysteresis Configuration: Address 0x50 and 0x56
        1. 7.6.12.1 ADCINTn/CSn-Hysteresis Register (address = 0x50 to 0x53) [reset = 0x0008]
        2. 7.6.12.2 LT-Hysteresis Register (address = 0x54) [reset = 0x0008]
        3. 7.6.12.3 RTn-Hysteresis Register (address = 0x55 to 0x56) [reset = 0x0008]
      13. 7.6.13 GPIO: Address 0x58
        1. 7.6.13.1 GPIO Register (address = 0x58) [reset = 0x000F]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ADC Input Conditioning
        2. 8.2.2.2 DAC Output Range Selection
        3. 8.2.2.3 Temperature Sensing Applications
        4. 8.2.2.4 Current Sensing Applications
      3. 8.2.3 Application Performance Curve
    3. 8.3 Initialization Set Up
      1. 8.3.1 Initialization Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The AMC7834 device is a highly integrated, low-power, analog monitoring and control solution that includes one multi-channel 12-bit ADC, eight 12-bit DACs, four high-side current-sense amplifiers and temperature sensing capabilities. The AMC7834 typical application is power amplifier biasing in wireless base stations, however its high level integration make it a good solution for many different systems ranging from industrial control sytems to test-and-measurement units.

The power amplifiers (PAs) used in wireless infrastructure include transistor technologies that are extremely temperature sensitive, and require DC biasing circuits to optimize RF performance, power efficiency, and stability. The AMC7834 device provides eight DAC channels that can be used to bias the inputs of the power amplifiers. The device also includes two remote temperature sensing interfaces, one internal local temperature sensor, four high-side current-sensing channels, and four ADC channels for general-purpose monitoring.

Current sensing and temperature sensing are the two main monitoring schemes for PA bias compensation. The PA drain current is monitored by measuring the differential voltage drop accross a shunt resistor. The AMC7834 internal local-temperature sensor and two remote-sensor driver inputs can be used to detect temperature variations during PA operation. Figure 103 shows the circuit diagram of this system.

AMC7834 monitor_system_slas972.gif Figure 103. AMC7834 Example PA Bias System

8.2 Typical Application

AMC7834 app_schematic_slas972.gif Figure 104. AMC7834 Example Schematic

8.2.1 Design Requirements

The AMC7834 example schematic uses the majority of the design parameters listed in Table 50.

Table 50. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
AVCC 5 V
IOVDD 3.3 V
DVDD 5 V
AVDD 5 V
AVSS –5 V
4 External unipolar inputs ADC[1-4]: 0 to 2.5 V range
4 High-Side Current Sense Differential input of 0 to 200 mV
4 bipolar DAC outputs –4 to 1 V, –5 to 0 V, and 0 to 5 V
4 unipolar DAC outputs 0 to 5 V, 2.5 to 7.5 V
Remote temperature sensing Two remote temperature diode drivers

8.2.2 Detailed Design Procedure

Use the following parameters to facilitate the design process:

  • AVCC and AVSS voltage values
  • ADC and high-side current-sense input voltage range
  • DAC output voltage ranges
  • Remote temperature applications

8.2.2.1 ADC Input Conditioning

The AMC7834 monitoring system is centered on a single ADC core that features a multichannel input stage to a successive approximation register (SAR) ADC. The analog inputs include four external analog inputs, four internal inputs for bipolar DAC monitoring, four high-side current-sense amplifiers for PA current monitoring, two remote temperature sensors, and an internal analog temperature sensor.

The external analog inputs (ADC1 through ADC4) feature a range of 0 to Vref (Vref corresponds to either an external 2.5 V reference or the device internal reference), while the internal inputs accept a full-scale range of –5 to 2.5 V. The current-sense inputs feature a 4 to 60 V common-mode voltage range, and accept a differential input range of 0 to 200 mV. A 4.7 µF capacitor is recommended between the REF_CMP pin and the AGND4 pin. The value of this capacitor must exceed 470 nF to ensure reference stability. A high-quality ceramic capacitor, type NP0 or X7R, is recommended because of the optimal performance of the capacitor across temperature and very-low dissipation factor.

It is recommended that all external analog inputs are driven with a low impedance source to ensure correct functionality. In applications where the signal-source impedance is high, the analog inputs can be conditioned through a buffer amplifier, such as a voltage follower.

8.2.2.2 DAC Output Range Selection

The AMC7834 device has four bipolar and four unipolar DACs with programmable output ranges. The bipolar DACs feature the ranges –4 to 1 V, –5 to 0 V, and 0 to 5 V. The unipolar DACs feature the ranges 0 to 5 V and 2.5 to 7.5 V. The DAC ranges are configurable by setting the DAC range register (see the DAC Range Register (address = 0x16) [reset = 0x0000] section).

The maximum source and sink capability of the DAC internal amplifiers are listed as part of the DAC output characteristics in the Electrical Characteristics—DAC Specifications table.

The graph in the Application Performance Curve section show the relationship of both stability and settling time with different capacitive and resistive loading structures.

8.2.2.3 Temperature Sensing Applications

The AMC7834 has one local temperature and two temperature diode drivers, as well as four external analog inputs that are easily configurable to remote temperature sensor circuits. The integrated temperature sensor, remote temperature sensor, and analog input registers automatically update with every conversion. Figure 105 shows a typical setup for the two temperature diode-driver inputs. Additional noise filtering can be achieved by placing a bypass capacitor across the inputs of the remote temperature sensors. A high-quality ceramic capacitor, type NP0 or X7R, is recommended because of the optimal performance of the capacitor across temperature. See the Remote Temperature Sensors section for a details.

AMC7834 external_slas972.gif Figure 105. Remote Temperature Sensors (PNP and NPN)

Additionally, the ADC inputs can be used to accept voltage from other temperature-sensing IC circuits as shown in Figure 106. The temperature sensor use for analog input conditioning in this example is the LM50 device which is a high precision integrated-circuit temperature sensor that can sense a –40°C to +125°C temperature range using a single positive supply. The full-scale output of the temperature sensor ranges from 100 mV to 1.75 V for a –40°C to +125°C temperature range. In an extremely noisy environment, adding some filtering to minimize noise pickup may be necessary. A typical recommended value for the bypass capacitor is 0.1 µF from the V+ pin to ground. A high-quality ceramic capacitor, type NP0 or X7R, is recommended because of the optimal performance of the capacitor across temperature and very-low dissipation factor.

AMC7834 app_temp_sense_slas972.gif Figure 106. Temperature Sense Application With LM50

8.2.2.4 Current Sensing Applications

The AMC7834 device also features four high-side current-sense amplifiers that support common-mode voltages from 4 to 60 V and a full-scale sense voltage of 0 to 200 mV. In applications that require current sensing across a power amplifier, the SENSE± differential inputs connect across a resistor to sense small differential voltage that is proportional to current across the PA as shown in Figure 107. The current-sense conversion results are stored in the Current sense data registers. The current sensors are also configurable as closed-loop drain current controllers. See the Current Sensors section for details.

Figure 107 shows a method of separating the drain voltage from the power amplifier with a series PMOS transistor. The activation of the PMOS connects the PAVDD voltage supply to the drain pin of the power amplifier. The PMOS is driven with a voltage divider that swings from PAVDD to PAVDD(R2 / [R1 + R2]). The NMOS shown in Figure 107 is connected to the PA_ON output which controls the state of the PMOS transistor.

AMC7834 current_sense_slas972.gif Figure 107. Current Sense (SENSE) Connections With PMOS ON and OFF

8.2.3 Application Performance Curve

AMC7834 C023_SLAS972A.png
Code 0x000 to 0xFFF to within 0.5% of final value
Figure 108. DAC Settling Time

8.3 Initialization Set Up

8.3.1 Initialization Procedure

  1. Supply all voltages (PAVDD, AVDD, DVDD, IOVDD, AVCC, AVSS) and clamp inputs (VCLAMP1 and VCLAMP2). The AMC7834 does not require a specific supply sequencing.
  2. A 250 µs POR delay occurs after a minimum AVDD supply of 4.5 V has been applied. Do not attempt serial communication during this time.
  3. It is recommended to issue a hardware or software-reset.
  4. Wait for completion of the reset operation (at least 250 µs for a hardware reset or at least 10 µs for a software reset).
  5. After reset, the following conditions are met:
    • The device is in open-loop mode and all DAC data registers are set to all zeros.
    • All DAC outputs are set to the clamp value regardless of the SLEEP1 and SLEEP2 pin levels.
    • The PA_ON signal is set to the OFF state.
  6. If not already done so, it is recommended to tie the SLEEP1 and SLEEP2 pins low.
  7. Configure the AMC7834 without the DACs leaving clamp mode.
  8. If the PA_ON control signal is enabled, switch the PA_ON signal to the ON state. By default, the AVSS supply must be present to enable the PA_ON signal to enter the ON state.
  9. Release the DACs out of clamp mode.
  10. Verify that the ADC has entered the READY state.
  11. Issue an ADC trigger signal to initiate conversion of the monitoring inputs.

After initialization the AMC7834 allows switching between open-loop and closed-loop operation. However, before switching between operating modes, it is strongly recommended to clamp the bipolar DAC outputs, stop the ADC conversion cycle, and if applicable, switch the PA_ON signal to the OFF state. To resume operation follow steps 7 through 11 of the Initialization Procedure.