SLASE59F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
Figure 6-2 shows the port diagram. Table 6-18 summarizes the selection of pin function.
Figure 6-2 Port P2 (P2.0 to P2.2) Input/Output With Schmitt Trigger | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | |
|---|---|---|---|---|
| P2DIR.x | P2SELx | |||
| P2.0/XOUT | 0 | P2.0 (I/O) | I: 0; O: 1 | 00 |
| XOUT | X | 01 | ||
| P2.1/XIN | 1 | P2.1 (I/O) | I: 0; O: 1 | 00 |
| XIN | X | 01 | ||
| P2.2/ACLK | 2 | P2.2 (I/O) | I: 0; O: 1 | 00 |
| ACLK | 1 | 10 | ||