SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IDVCC.HFXT | HFXT oscillator crystal current HF mode at typical ESR | fOSC = 4 MHz, HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 1(2), TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt |
3.0 V | 75 | μA | ||
| fOSC = 8 MHz, HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1, TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt |
120 | ||||||
| fOSC = 16 MHz, HFXTBYPASS = 0, HFXTDRIVE = 2, HFFREQ = 2, TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt |
190 | ||||||
| fOSC = 24 MHz HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3, TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt |
250 | ||||||
| fHFXT | HFXT oscillator crystal frequency, crystal mode | HFXTBYPASS = 0, HFFREQ = 1(2) (3) | 4 | 8 | MHz | ||
| HFXTBYPASS = 0, HFFREQ = 2(3) | 8.01 | 16 | |||||
| HFXTBYPASS = 0, HFFREQ = 3(3) | 16.01 | 24 | |||||
| DCHFXT | HFXT oscillator duty cycle | Measured at SMCLK, fHFXT = 16 MHz | 40% | 50% | 60% | ||
| fHFXT,SW | HFXT oscillator logic-level square-wave input frequency, bypass mode | HFXTBYPASS = 1, HFFREQ = 0(4) (3) | 0.9 | 4 | MHz | ||
| HFXTBYPASS = 1, HFFREQ = 1(4) (3) | 4.01 | 8 | |||||
| HFXTBYPASS = 1, HFFREQ = 2(4) (3) | 8.01 | 16 | |||||
| HFXTBYPASS = 1, HFFREQ = 3(4) (3) | 16.01 | 24 | |||||
| DCHFXT, SW | HFXT oscillator logic-level square-wave input duty cycle | HFXTBYPASS = 1 | 40% | 60% | |||
| OAHFXT | Oscillation allowance for HFXT crystals(5) | HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 1(2), fHFXT,HF = 4 MHz, CL,eff = 16 pF |
450 | Ω | |||
| HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1, fHFXT,HF = 8 MHz, CL,eff = 16 pF |
320 | ||||||
| HFXTBYPASS = 0, HFXTDRIVE = 2, HFFREQ = 2, fHFXT,HF = 16 MHz, CL,eff = 16 pF |
200 | ||||||
| HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3, fHFXT,HF = 24 MHz, CL,eff = 16 pF |
200 | ||||||
| tSTART,HFXT | Start-up time(6) | fOSC = 4 MHz, HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 1, TA = 25°C, CL,eff = 16 pF |
3.0 V | 1.6 | ms | ||
| fOSC = 24 MHz, HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3, TA = 25°C, CL,eff = 16 pF |
3.0 V | 0.6 | |||||
| CHFXIN | Integrated load capacitance at HFXIN terminaI(7) (8) | 2 | pF | ||||
| CHFXOUT | Integrated load capacitance at HFXOUT terminaI(7) (8) | 2 | pF | ||||
| fFault,HFXT | Oscillator fault frequency(9) (10) | 0 | 800 | kHz | |||