SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-00h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DACD-SYNC-EN | DACC-SYNC-EN | DACB-SYNC-EN | DACA-SYNC-EN | |||
| R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | RESERVED | R | 000h | Reserved for factory use |
| 3 | DACD_SYNC_EN | R/W | 0h | When set to 1, the corresponding DAC is
set to update in response to an LDAC trigger (synchronous mode). When cleared to 0, the corresponding DAC output is set to update immediately on SYNC rising edge (asynchronous mode). |
| 2 | DACC_SYNC_EN | R/W | 0h | |
| 1 | DACB_SYNC_EN | R/W | 0h | |
| 0 | DACA_SYNC_EN | R/W | 0h |