SLASEH3A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
Return to Table 8-7.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-00h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESERVED | DACB-BRDCAST-EN | DACA-BRDCAST-EN | RESERVED | |||
| R-0h | R-1h | R/W-1h | R/W-1h | R-1h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | RESERVED | R | 000h | Reserved for factory use |
| 3 | RESERVED | R | 1h | Reserved for factory use |
| 2 | DACB-BRDCAST-EN | R/W | 1h | When set to 1, the corresponding DAC is
set to update the output to the value set in the BDCAST register.
When cleared to 0, the corresponding DAC output remains unaffected by a BRDCAST command. |
| 1 | DACA-BRDCAST-EN | R/W | 1h | |
| 0 | RESERVED | R | 1h | Reserved for factory use |