SLASEO0C July   2018  – August 2025 DAC61416 , DAC71416 , DAC81416

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 6.3.1.1 DAC Transfer Function
        2. 6.3.1.2 DAC Register Structure
          1. 6.3.1.2.1 DAC Register Synchronous and Asynchronous Updates
          2. 6.3.1.2.2 Broadcast DAC Register
          3. 6.3.1.2.3 Clear DAC Operation
      2. 6.3.2 Internal Reference
      3. 6.3.3 Device Reset Options
        1. 6.3.3.1 Power-On Reset (POR)
        2. 6.3.3.2 Hardware Reset
        3. 6.3.3.3 Software Reset
      4. 6.3.4 Thermal Protection
        1. 6.3.4.1 Analog Temperature Sensor: TEMPOUT Pin
        2. 6.3.4.2 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Toggle Mode
      2. 6.4.2 Differential Mode
      3. 6.4.3 Power-Down Mode
    5. 6.5 Programming
      1. 6.5.1 Stand-Alone Operation
        1. 6.5.1.1 Streaming Mode Operation
      2. 6.5.2 Daisy-Chain Operation
      3. 6.5.3 Frame Error Checking
  8. Register Maps
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Design Requirements

Designing biasing circuits that are made to match both types of MZM technologies (LiNbO3 and InP) requires high voltage and current ranges; see Table 8-1. The Optical Internetworking Forum (OIF) recommends four differential IQ bias and two differential phase bias inputs; see Figure 8-1. This differential signaling scheme helps minimize crosstalk and noise between channels, which otherwise potentially results in a complicated bias control algorithm. While an ideal dither tone is a sine wave, generating a sine wave is cumbersome in a largely digital circuit domain. A square wave is relatively easier to generate through digital circuits, and is also usable, provided that the bandwidth of this dither signal is less than the low cutoff frequency of the receiver (that is, 100 kHz or 1 MHz as per OIF). Passive RC filters with a cutoff frequency less than 100 kHz are usable at the DAC output for LiNbO3 modulators, which have a very small bias current requirement. For InP modulators that are mainly used with optical modules, typically requiring a receiver low cutoff frequency of MHz, choose RC values so that the power dissipation across the resistors is small.

For smooth detection of the dither signal at the MZM output, use two orthogonal dither frequency sources for the I and Q arms. The amplitude of the dither waveform is typically 0.5% to 2.5% of the dc bias voltage, which is mainly governed by the design implementation.

Table 8-1 Requirements of MZM Biasing Circuit
PARAMETER VALUE
DC range Up to ±18 V
Dither amplitude 40 mV to 500 mV
Dither frequency 100 Hz to 100 kHz
Dither shape Sine or square
Bias current Up to 25 mA (for InP MZM)
Number of dither frequencies 2
Output type Differential (6 pairs)