SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
SARD ADC Temp conversion.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TMP_CNV[7:0] | |||||||
| R-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | TMP_CNV[7:0] | R | 0h | Returns SAR ADC temp sensor conversion. |