SLASEY7B June   2024  – January 2025 TMUXHS4612

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 High-Speed Performance Parameters
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application - HDMI
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout Guidelines
      1. 8.4.1 Layout Example
    5. 8.5 Component Placement Guidelines
    6. 8.6 Systems Examples
      1. 8.6.1 DisplayPort 2:1 Mulitplexing
      2. 8.6.2 DisplayPort 1:2 Mulitplexing
  10. Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TMUXHS4612 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including HDMI 1.4 / 2.0 / 2.1, and DisplayPort 1.4 / 2.1. The TMUXHS4612 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4612 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 3.6V in the Dxx datapaths.

The TMUXHS4612 consumes very low active power of 800μA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 32μA.

Package Information
PART NUMBERTEMPERATUREPACKAGE(1)PACKAGE SIZE(2)
TMUXHS4612TA = 0°C to 105°CRET (WQFN, 40)6mm × 3mm
TMUXHS4612ITA = –40°C to 125°C
For all available packages, see Section 11.
The package size (length x width) is a nominal value and includes pins, where applicable.
TMUXHS4612 Simplified Use CasesSimplified Use Cases