SLASF11D February 2023 – October 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fADCCLK | ADC clock frequency | 4 | 48 | MHz | |||
| tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
| tSample | Sampling time without OPA (1) | 12-bit mode, RS = 50Ω, Cpext = 10pF | 62.5 | ns | |||
| tSample_PGA | Sampling time with OPA (1) | 12-bit mode | GBW = 0x1, PGA gain = x1 | 0.22 | µs | ||
| GBW = 0x1, PGA gain = x2 | 0.48 | ||||||
| GBW = 0x1, PGA gain = x4 | 0.55 | ||||||
| GBW = 0x1, PGA gain = x8 | 0.85 | ||||||
| GBW = 0x1, PGA gain = x16 | 1.6 | ||||||
| GBW = 0x1, PGA gain = x32 | 2.6 | ||||||
| tSample_DAC | Sampling time with DAC as input (2) | 0.5 | µs | ||||
| tSample_GPAMP | Sampling time with GPAMP | 3 | µs | ||||
| tSample_SupplyMon | Sample time with Supply Monitor (VDD/3) | 5 | µs | ||||