SLASF24A December 2023 – January 2025 TAC5112
PRODUCTION DATA
Table 9-1 lists the design parameters for this application.
| PARAMETER | VALUE |
|---|---|
| AVDD | 1.8V or 3.3V |
| IOVDD | 1.2V or 1.8V or 3.3V |
| AVDD supply current consumption | 27.6mA, with AVDD = 3.3V (MICBIAS on, PLL on, stereo recording and playback, fs = 48kHz) |
| IOVDD supply current consumption | 0.3mA, with IOVDD = 3.3V |
| Maximum MICBIAS current | 5mA |
| Load on OUT1M, OUT1P, OUT2M, OUT2P | >600Ω |