SLASF28A December   2023  – November 2024 TAC5142

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 6.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Hardware Control
      2. 7.3.2 Audio Serial Interfaces
        1. 7.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 7.3.2.2 Inter IC Sound (I2S) Interface
        3. 7.3.2.3 Left-Justified (LJ) Interface
      3. 7.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 7.3.4 Analog Input and Output Configurations
      5. 7.3.5 Reference Voltage
      6. 7.3.6 Integrated Microphone Bias
      7. 7.3.7 ADC Signal-Chain
        1. 7.3.7.1 Digital High-Pass Filter
        2. 7.3.7.2 Configurable Digital Decimation Filters
          1. 7.3.7.2.1 Linear-phase filters
            1. 7.3.7.2.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 7.3.7.2.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 7.3.7.2.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 7.3.7.2.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 7.3.7.2.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 7.3.7.2.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 7.3.7.2.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 7.3.7.2.2 Low-latency Filters
            1. 7.3.7.2.2.1 Sampling Rate: 24kHz or 22.05kHz
            2. 7.3.7.2.2.2 Sampling Rate: 32kHz or 29.4kHz
            3. 7.3.7.2.2.3 Sampling Rate: 48kHz or 44.1kHz
            4. 7.3.7.2.2.4 Sampling Rate: 96kHz or 88.2kHz
            5. 7.3.7.2.2.5 Sampling Rate: 192kHz or 176.4kHz
      8. 7.3.8 DAC Signal-Chain
        1. 7.3.8.1 Digital Interpolation Filters
          1. 7.3.8.1.1 Linear-phase filters
            1. 7.3.8.1.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 7.3.8.1.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 7.3.8.1.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 7.3.8.1.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 7.3.8.1.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 7.3.8.1.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 7.3.8.1.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 7.3.8.1.2 Low-latency Filters
            1. 7.3.8.1.2.1 Sampling Rate: 24kHz or 22.05kHz
            2. 7.3.8.1.2.2 Sampling Rate: 32kHz or 29.4kHz
            3. 7.3.8.1.2.3 Sampling Rate: 48kHz or 44.1kHz
            4. 7.3.8.1.2.4 Sampling Rate: 96kHz or 88.2kHz
            5. 7.3.8.1.2.5 Sampling Rate: 192kHz or 176.4kHz
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Analog Input and Output Configurations

The device supports simultaneous recording of up to two channels using the high-performance stereo ADC. The device consists of two pairs of analog input pins (INxP and INxM) which can be configured in single-ended or differential input mode by setting MD4 and MD5 pins. The input source for the analog pins can be from electret-condenser analog microphones, micro electrical-mechanical system (MEMS) analog microphones, or line-in (auxiliary) inputs from the system board.

The voice or audio signal inputs can be capacitively coupled (AC-coupled) or DC-coupled to the device. For best distortion performance, use of low-voltage coefficient capacitors for AC-coupling is recommended. The typical input impedance for the TAC5142 is 42kΩ for the INxP or INxM pins with ±20% variation. The value of the coupling capacitor in AC-coupled mode must be chosen so that the high-pass filter formed by the coupling capacitor and the input impedance do not affect the signal content. Before proper recording can begin, this coupling capacitor must be charged up to the common-mode voltage at power-up. To enable quick charging, the device has a quick charge scheme to speed up the charging of the coupling capacitor at power-up when operating in the I2S/LJ target mode. This input cap quick charge setting can be enabled by configuring the MD3 pin. The MD3 pin also configures the digital HPF cut-off frequency of the ADC signal path when the device is operating in I2S/LJ target mode as described in Table 7-11.

For optimal performance, the common-mode variation at the device input should be limited to less than 100mVpp for AC-coupled settings. For applications that cannot avoid large common-mode fluctuations, the device offers the modes to configure the device for higher common-mode tolerance for both single-ended and differential applications.

The device supports playback of two channels using the high-performance stereo DAC. The device consists of two pairs of analog output pins (OUTxP and OUTxM) which can be configured in single-ended or differential input mode by setting MD4 and MD5 pins. The input source for these channels is from TDM/I2S/LJ interface.

Table 7-11 shows the analog input output configuration modes available with MD4 and MD5 configuration.

Table 7-10 Analog Input and Output Configurations
MD5 MD4 ANALOG INPUT CONFIGURATION ANALOG OUTPUT CONFIGURATION
Low Low Differential input; AC-Coupled only Differential Output; Line-out only
Low High Differential input; AC or DC-Coupled with High Common Mode Tolerance Differential Output; Receiver/Headphone load or Line-out
High Low Single Ended Input on INxP; AC-Coupled only Single-ended output; Line-out only
High High Single Ended Input on INxP; AC or DC-Coupled with High Common Mode Tolerance Pseudo-differential output with external common-mode sense; Headphone load only

Figure 7-6 to Figure 7-9 show the typical configuration diagrams for the various input configuration modes and Figure 7-10 to Figure 7-12 show the typical configuration diagrams for the various output modes.

TAC5142 DC-Coupled Microphone or Line
          Differential Input Connection Figure 7-6 DC-Coupled Microphone or Line Differential Input Connection
TAC5142 DC-Coupled Microphone or Line
          Single-Ended Input Connection Figure 7-7 DC-Coupled Microphone or Line Single-Ended Input Connection
TAC5142 AC-Coupled Microphone or Line
          Differential Input Connection Figure 7-8 AC-Coupled Microphone or Line Differential Input Connection
TAC5142 AC-Coupled Microphone or Line
          Single-Ended Input Connection Figure 7-9 AC-Coupled Microphone or Line Single-Ended Input Connection

TAC5142 Differential Output Connection Figure 7-10 Differential Output Connection

TAC5142 Single-ended Output Connection Figure 7-11 Single-ended Output Connection

TAC5142 Pseudo-differential Output Connection with External
            Common-Mode Sense Figure 7-12 Pseudo-differential Output Connection with External Common-Mode Sense