SLASF80 June   2024 ULC1001-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Mechanical, Packaging, and Orderable Information
    1. 4.1 Tape and Reel Information

Features

  • Integrated Programmable Cleaning Modes
    • Water (expelling)
    • Deice (melting and expelling)
    • Mud (dehydrating and expelling)
    • Auto-cleaning (detecting mass and expelling)
    • Custom cleaning modes
  • Embedded algorithms
    • Lens system calibration
    • Automatic mass detection
    • Power regulation
    • System diagnostics
  • System diagnostics
    • Driver fault reporting
    • Lens system fault reporting
    • Transducer temperature regulation
  • Wide-drive frequency range
    • High-efficiency direct drive (10kHz - 5MHz)
    • AD modulation (<50kHz)
  • I2C user interface
  • Clock source required
    • External oscillator (10MHz, 5ppm recommended)
  • Power supplies
    • IOVDD: 3.3V
  • 32-pin, QFN-HR package